Quick Coupling Socket, KD2 Series

Brand :
FESTO
Caution
Product Description
[Specification]
Flow rate: 68 - 135 l/min
Nominal size: 2 - 2.9 mm
Connector, KD2 Series
Flow rate: 68 - 135 l/min
Nominal size: 2 - 2.9 mm
Nominal size: 2 - 2.9 mm
Specifications
| Pneumatic connection 1 | Male thread | Female thread | Quick connector | |
|---|---|---|---|---|
| M5 | M5 | CK-3 | CK-4 | |
| Nominal size [mm] | 2.4 | 2.7 | 2 | 2.9 |
| Nominal tightening torque [Nm] | 0.85 ±15% | - | ||
| Product weight [g] | 10 | 12 | 11 | 16 |
Operating and environmental conditions
| Operating pressure complete [bar] temperature range | -0.95 - +12 |
|---|---|
| Operating medium | Compressed air in accordance with ISO 8573-1:2010 [7:-:-] |
| Note on operating/pilot medium | Operation with lubricated medium possible |
| Ambient temperature [°C] | -10 - +60 |
| Corrosion resistance class CRC | 1 |