1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Sub-base, VMPA1 Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,429.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
 
Part Number
VMPA1-AP-4-1-EMS-8
VMPA1-FB-AP-4-1
VMPA1-IC-AP-S-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPneumatic connection 1 Pneumatic connection 3 Pneumatic connection 5 Width
(mm)
Max. no. of valve positions Manufacturer part # Weight
(g)

฿ 5,143.15

CYLINDER CONNECTING COMPONENTS 1 Piece(s) 31 Day(s) ---424546802210

฿ 1,429.74

CYLINDER CONNECTING COMPONENTS 1 Piece(s) 8 Day(s) ---424533352185

฿ 2,961.55

CYLINDER CONNECTING COMPONENTS 1 Piece(s) 31 Day(s) M7M7M720.2-53339592

Loading...

  1. 1

Basic Information

Type Sub-base Housing material Die-cast aluminum Pneumatic connection 2 M7
Pneumatic connection 4 M7 Min. Operating pressure(bar) -0.9 Max. Operating pressure(bar) 10
Min. Ambient temperature(°C) -5 Max. Ambient temperature(°C) 50 Length(mm) 107.3
Corrosion resistance class (CRC) 0 - No corrosion stress