Push-in L-connector, QSL Series

Brand :
FESTO
Caution
Product Description
- "Push-in L-connector, QSL Series."- Picture is OK
Push-in L-connector QSL

Specifications and dimentions
| Manufacturer no. | Product code | Tubing O.D. D1 | Nominal size [mm] | D5 Ø | D6 Ø | H1 | H2 | Weight/ piece [g] |
|---|---|---|---|---|---|---|---|---|
| 153070 | QSL-4 | 4 | 2.3 | 10 | 3.2 | 16.9 | 6.5 | 5.1 |
| 153071 | QSL-6 | 6 | 3.6 | 12.5 | 3.2 | 20.1 | 8 | 7.3 |
| 153072 | QSL-8 | 8 | 4.6 | 15 | 4.2 | 22.4 | 10 | 11 |
| 153073 | QSL-10 | 10 | 6.2 | 17.5 | 4.2 | 26.2 | 12 | 17 |
| 153074 | QSL-12 | 12 | 7.7 | 21 | 4.2 | 29.4 | 14 | 25 |
| 153075 | QSL-16 | 16 | 10.8 | 25 | 4.2 | 33.1 | 12 | 31 |
Push-in L-connector QSL-...H

Specifications and dimentions
| Manufacturer no. | Product code | Push-in sleeve Ø D1 | Nominal size [mm] | Tubing O.D. D2 | D5 Ø | H1 | L1 | Weight/piece [g] |
|---|---|---|---|---|---|---|---|---|
| 153056 | QSL-4H | 4 | 2 | 4 | 10 | 25 | 16.8 | 2.7 |
| 153057 | QSL-6H | 6 | 3.2 | 6 | 13 | 29 | 19.8 | 3.9 |
| 153058 | QSL-8H | 8 | 4.7 | 8 | 15 | 31 | 21.8 | 5.7 |
| 153059 | QSL-10H | 10 | 5.7 | 10 | 18 | 34 | 24.9 | 9.6 |
| 153060 | QSL-12H | 12 | 6.8 | 12 | 21 | 39 | 28.9 | 15 |
| Reducing | ||||||||
| 153061 | QSL-6H-4 | 6 | 2.4 | 4 | 13 | 29 | 17.7 | 3.6 |
| 153062 | QSL-8H-6 | 8 | 3.5 | 6 | 15 | 31 | 21.9 | 5.2 |
| 153063 | QSL-10H-8 | 10 | 4.9 | 8 | 18 | 34 | 24.6 | 8 |
| 153064 | QSL-12H-10 | 12 | 6.1 | 10 | 21 | 39 | 28.7 | 14 |
| Long push-in sleeve | ||||||||
| 153065 | QSL-4HL | 4 | 2 | 4 | 10 | 36 | 16.8 | 2.8 |
| 153066 | QSL-6HL | 6 | 3.1 | 6 | 13 | 42 | 19.8 | 4.2 |
| 153067 | QSL-8HL | 8 | 4.5 | 8 | 15 | 47 | 21.8 | 6.2 |
| 153068 | QSL-10HL | 10 | 5.6 | 10 | 18 | 52 | 24.9 | 11 |
| 153069 | QSL-12HL | 12 | 6.7 | 12 | 21 | 60 | 29 | 16 |