Bellow cylinder, EB Series

Brand :
FESTO
Caution
Product Description
Bellow cylinder EB is suitable for use in harsh, dusty ambient conditions.
[Features]
·Can be used under water
·Sturdy design
·Large force range from 1 ... 50 kN
·Low installation height
·No stick-slip effect
Bellow cylinder, EB Series
Diameter: 80 - 385 mm, T- Stroke length: 20 - 230 mm
Specifications
| Size | 80 | 145 | 165 | 215 | 250 | 325 | 385 | |
|---|---|---|---|---|---|---|---|---|
| Pneumatic connection | G1/4 | G1/8 | G1/4 | G3/4 | G3/4 | G1/4 | G1/4 | |
| Stroke | Single-bellows cylinder [mm] | 20 | 60 | 65 | 80 | 85 | 95 | 115 |
| Double-bellows cylinder [mm] | 45 | 100 | 125 | 155 | 185 | 215 | 230 | |
| Mode of operation | Single-acting | |||||||
| Type of mounting | With female thread | |||||||
| Mounting position | Any | |||||||
Operating and environmental conditions
| Size | 80 | 145 | 165 | 215 | 250 | 325 | 385 |
|---|---|---|---|---|---|---|---|
| Operating medium | Compressed air to ISO 85731:2010 [-:-:4] | ||||||
| Note on the operating/pilot medium1) | Operation with lubricated medium not possible | ||||||
| Operating pressure [bar] | 0 to 8 | ||||||
| Ambient temperature [℃] | -40 to +70 | ||||||
| Corrosion resistance CRC2) | - | 2 | |||||