1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Resin Roller Conveyor (Koro Kon Mini) KBWD Type (for Light Load Small Accessories) ø12.5 × 44.5 W Roller

CONVEYOR

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 471.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ Conveyor for small accessories with a resin roller of ø12.5 incorporated in a frame that matches the machine width of Belt Conveyor Mini III
・ 2-groove frame allows M6 nuts (Class 1) to be inserted from anywhere on the side surface, and component mounting is easy
・ Conveyors that can be used for various purposes such as flow racks and guides
・ KBSD type rail type
・ A transfer length can be specified from 150 to 2,100 in 150 mm increments and a roller width from 50 to 500 mm.

Part Number
KB150W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 471.35

CONVEYOR 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Roller Material Resin Roller Surface Treatment No Type Related components

Please check the type/dimensions/specifications of the part KB150W in the Resin Roller Conveyor (Koro Kon Mini) KBWD Type (for Light Load Small Accessories) ø12.5 × 44.5 W Roller series.