(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a manifold of the Vacuum Ejector With Valves and Switches ZM Series.
*1) [ ] is for AC of NC.
*2) 〈 〉 is for AC of NO.
*3) For individual supply specifications.
*1) [ ] is for AC of NC.
*2) 〈 〉 is for AC of NO.
*3) For individual supply specifications.
Manifold method | Stacking |
---|---|
* Standard pneumatic supply port (P) | 1/4 (Rc, NPTF, G) |
* Individual pneumatic supply port (P) | 1/8 (Rc, NPTF, G) |
Collective exhaust port (EXH) | 1/2, 3/4 (Rc, NPTF, G) |
Location of collective exhaust port (EXH) | * * Right, left, both sides |
Maximum number of vacuum ejector units | Max.10 units |
Dedicated silencer | ZZM-SA (with bolt) |
* The standard air pressure supply port (P) and the individual air pressure supply port (P) can be mounted in combination.
* * Looking at the vacuum port (V) from the front, right and left sides.
Part Number |
---|
ZZM-ADA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Exhaust port | Number of stations | Port thread type | Common pneumatic supply (P) port position | Collective exhaust (EXH) port and silencer position | Related parts type details |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 515.95 | SMC VACUUM GENERATOR/EJECTOR | 1 Piece(s) | 55 Day(s) | - | - | Rc | - | - | Adapter A Assembly |
Loading...
Type | Related Components | Type of Related Component | Manifold Base |
---|
Please check the type/dimensions/specifications of the part ZZM-ADA in the Vacuum Ejector With Valves and Switches ZM Series, Manifold series.
Part Number |
---|
ZZM-ADA-F |
ZZM-ADA-T |
ZZM-ADB |
ZZM-ADB-F |
ZZM-ADB-T |
ZZM-BP |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Exhaust port | Number of stations | Port thread type | Common pneumatic supply (P) port position | Collective exhaust (EXH) port and silencer position | Related parts type details |
---|---|---|---|---|---|---|---|---|---|---|
฿ 515.95 | 1 Piece(s) | 55 Day(s) | - | - | G | - | - | Adapter A Assembly | ||
฿ 515.95 | 1 Piece(s) | 55 Day(s) | - | - | NPTF | - | - | Adapter A Assembly | ||
฿ 672.35 | 1 Piece(s) | 55 Day(s) | - | - | Rc | - | - | Adapter B Assembly | ||
฿ 672.35 | 1 Piece(s) | 55 Day(s) | - | - | G | - | - | Adapter B Assembly | ||
฿ 672.35 | 1 Piece(s) | 55 Day(s) | - | - | NPTF | - | - | Adapter B Assembly | ||
฿ 470.90 | 1 Piece(s) | 55 Day(s) | - | - | - | - | - | Blanking plate assembly |
How can we improve?
How can we improve?