1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Vacuum Unit ZK2 Series, Manifold / Optional Parts (ZK2-LVW-A)

BRACKET FOR VACUUM

Vacuum Unit ZK2 Series, Manifold / Optional Parts (ZK2-LVW-A)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

They are replacement parts of the manifold base, valve assembly, etc., for the Vacuum Unit Ejector System ZK2 Series.

Part Number
ZK2-LVW-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipVacuum Port Connecting Port Shape Vacuum Port One-Touch Fitting Size Air Supply Port Connecting Port Shape Air Supply Port One-Touch Fitting Size Type of Related Component Exhaust specifications Exhaust port Combination of supply valve and release valve Rated voltage Electrical entry Output specifications Unit specifications Lead wire specifications Vacuum switch type Options Number of stations System (Port combination) Wiring Method Manifold assembly (Shipping status) Related parts type details Rated pressure range Applicable system Applicable specifications Mounting

฿ 105.40

BRACKET FOR VACUUM 1 Piece(s) Same day ----Ejector Component Part-------Lead length 300 mm------Connector assembly--Valve type K/R (With supply valve and release valves)-

Loading...

  1. 1

Basic Information

Type Related Components

Please check the type/dimensions/specifications of the part ZK2-LVW-A in the Vacuum Unit ZK2 Series, Manifold / Optional Parts series.

Products with similar specification

Part Number
ZK2-CV-A
ZK2-FE1-3-A
ZK2-LVW10-A
ZK2-LVW20-A
ZK2-LVW30-A
ZK2-LVW6-A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipVacuum Port Connecting Port Shape Vacuum Port One-Touch Fitting Size Air Supply Port Connecting Port Shape Air Supply Port One-Touch Fitting Size Type of Related Component Exhaust specifications Exhaust port Combination of supply valve and release valve Rated voltage Electrical entry Output specifications Unit specifications Lead wire specifications Vacuum switch type Options Number of stations System (Port combination) Wiring Method Manifold assembly (Shipping status) Related parts type details Rated pressure range Applicable system Applicable specifications Mounting

฿ 272.85

1 Piece(s) 55 Day(s) ----Ejector Component Part--------------Check valve----

฿ 545.70

1 Piece(s) 3 Day(s) ----Filter Element-------------------

฿ 164.05

1 Piece(s) 6 Day(s) ----Ejector Component Part-------Lead length 1,000 mm------Connector assembly--Valve type K/R (With supply valve and release valves)-

฿ 361.25

1 Piece(s) 3 Day(s) ----Ejector Component Part-------Lead length 2,000 mm------Connector assembly--Valve type K/R (With supply valve and release valves)-

฿ 331.50

1 Piece(s) 3 Day(s) ----Ejector Component Part-------Lead length 3,000 mm------Connector assembly--Valve type K/R (With supply valve and release valves)-

฿ 6,553.50

1 Piece(s) 55 Day(s) ----Ejector Component Part-------Lead length 600 mm------Connector assembly--Valve type K/R (With supply valve and release valves)-