(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
They are replacement parts of the manifold base, valve assembly, etc., for the Vacuum Unit Ejector System ZK2 Series.
Part Number |
---|
ZZK202-AN1F-A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Vacuum Port Connecting Port Shape | Vacuum Port One-Touch Fitting Size | Air Supply Port Connecting Port Shape | Air Supply Port One-Touch Fitting Size | Type of Related Component | Exhaust specifications | Exhaust port | Combination of supply valve and release valve | Rated voltage | Electrical entry | Output specifications | Unit specifications | Lead wire specifications | Vacuum switch type | Options | Number of stations | System (Port combination) | Wiring Method | Manifold assembly (Shipping status) | Related parts type details | Rated pressure range | Applicable system | Applicable specifications | Mounting |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,138.53 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 23 Day(s) | One-Touch Coupling | 5/16 (Ø7.94) | One-Touch Coupling | 5/16 (Ø7.94) | Manifold Base | Combined exhaust | - | - | - | - | - | - | - | - | Without options | 2 | Ejector | D-sub connector | Parts shipping without assembly | - | - | - | - | - |
Loading...
Type | Related Components |
---|
How can we improve?
How can we improve?