(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
They are replacement parts of the manifold base, valve assembly, etc., for the Vacuum Unit Ejector System ZK2 Series.
Part Number |
---|
ZZK205-P2F |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Vacuum Port Connecting Port Shape | Vacuum Port One-Touch Fitting Size | Air Supply Port Connecting Port Shape | Air Supply Port One-Touch Fitting Size | Type of Related Component | Exhaust specifications | Exhaust port | Combination of supply valve and release valve | Rated voltage | Electrical entry | Output specifications | Unit specifications | Lead wire specifications | Vacuum switch type | Options | Number of stations | System (Port combination) | Wiring Method | Manifold assembly (Shipping status) | Related parts type details | Rated pressure range | Applicable system | Applicable specifications | Mounting |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,159.05 | SMC ZZK TYPE | 1 Piece(s) | 55 Day(s) | One-Touch Coupling | Ø8 | One-Touch Coupling | Ø6 | Manifold Base | Without silencer | - | - | - | - | - | - | - | - | Without options | 5 | Vacuum pump | D-sub connector | A single unit is assembled and shipped as a manifold | - | - | - | - | - |
Loading...
Type | Related Components |
---|
Please check the type/dimensions/specifications of the part ZZK205-P2F in the Vacuum Unit ZK2 Series, Manifold / Optional Parts series.
Part Number |
---|
ZK2-LVW10-A |
ZK2-LVW20-A |
ZK2-LVW30-A |
ZZK205-P2F-A |
ZZK205-P2F-B |
ZZK205-P2F-B-A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Vacuum Port Connecting Port Shape | Vacuum Port One-Touch Fitting Size | Air Supply Port Connecting Port Shape | Air Supply Port One-Touch Fitting Size | Type of Related Component | Exhaust specifications | Exhaust port | Combination of supply valve and release valve | Rated voltage | Electrical entry | Output specifications | Unit specifications | Lead wire specifications | Vacuum switch type | Options | Number of stations | System (Port combination) | Wiring Method | Manifold assembly (Shipping status) | Related parts type details | Rated pressure range | Applicable system | Applicable specifications | Mounting |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 164.05 | 1 Piece(s) | 6 Day(s) | - | - | - | - | Ejector Component Part | - | - | - | - | - | - | - | Lead length 1,000 mm | - | - | - | - | - | - | Connector assembly | - | - | Valve type K/R (With supply valve and release valves) | - | ||
฿ 361.25 | 1 Piece(s) | 3 Day(s) | - | - | - | - | Ejector Component Part | - | - | - | - | - | - | - | Lead length 2,000 mm | - | - | - | - | - | - | Connector assembly | - | - | Valve type K/R (With supply valve and release valves) | - | ||
฿ 331.50 | 1 Piece(s) | 3 Day(s) | - | - | - | - | Ejector Component Part | - | - | - | - | - | - | - | Lead length 3,000 mm | - | - | - | - | - | - | Connector assembly | - | - | Valve type K/R (With supply valve and release valves) | - | ||
฿ 4,159.05 | 1 Piece(s) | 55 Day(s) | One-Touch Coupling | Ø8 | One-Touch Coupling | Ø6 | Manifold Base | Without silencer | - | - | - | - | - | - | - | - | Without options | 5 | Vacuum pump | D-sub connector | Parts shipping without assembly | - | - | - | - | - | ||
฿ 4,578.95 | 1 Piece(s) | 55 Day(s) | One-Touch Coupling | Ø8 | One-Touch Coupling | Ø6 | Manifold Base | Without silencer | - | - | - | - | - | - | - | - | With DIN rail mounting bracket | 5 | Vacuum pump | D-sub connector | A single unit is assembled and shipped as a manifold | - | - | - | - | - | ||
฿ 4,578.95 | 1 Piece(s) | 55 Day(s) | One-Touch Coupling | Ø8 | One-Touch Coupling | Ø6 | Manifold Base | Without silencer | - | - | - | - | - | - | - | - | With DIN rail mounting bracket | 5 | Vacuum pump | D-sub connector | Parts shipping without assembly | - | - | - | - | - |
How can we improve?
How can we improve?