1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi-Stage Ejector ZL112A Series (Part Number)

SMC VACUUM GENERATOR/EJECTOR

Multi-Stage Ejector ZL112A Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 231.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

Multi-Stage Ejector ZL112A Series.
[Features]
・ Energy saving: 10% reduction in air consumption
・ Up to 60% reduction in weight
・ The 3-stage diffuser structure is adopted
・ 3 types of vacuum pressure detector
・ No tools required. It is possible to reduce maintenance labor hours

Part Number
ZL112A-K25MZ-DN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Additional Function Ultimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port Connecting Port Shape Vacuum Port One-Touch Fitting Size Air Supply Port Connecting Port Shape Air Supply Port One-Touch Fitting Size Application Operating Temp. Range
(°C)
Suction Flow
(l/min)
Nozzle Dia. Type of Related Component Exhaust specifications Exhaust port Combination of supply valve and release valve Rated voltage Electrical entry Light/surge voltage suppressor Manual Vacuum pressure sensor Output specifications Unit specifications Lead wire specifications Options Related parts type details

฿ 756.50

SMC VACUUM GENERATOR/EJECTOR 1 Piece(s) 55 Day(s) SquareSilencers / Filter / Valves For Vacuum Generation / With LED Display, Pressure Switch for Vacuum-8457One-Touch CouplingØ12One-Touch CouplingØ6Single Item5:501001.2mm-Silencer exhaust-Supply valve (N.C.)24 V DCM-type plug connector: With lead wire (Length 300 mm)With light/surge voltage suppressorNon-locking push typeDigital pressure switch for vacuumNPN open collector 1 outputWith unit switching functionWithout lead wireNone-

Loading...

  1. 1

Please check the type/dimensions/specifications of the part ZL112A-K25MZ-DN in the Multi-Stage Ejector ZL112A Series series.

Products with similar specification

Part Number
ZL112A-AD2-A
ZL112A-B
ZL112A-B15G-DA
ZL112A-K25MZ-DN-B
ZL112A-K25MZ-DNL
ZL112A-K25MZ-DNL-B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Additional Function Ultimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port Connecting Port Shape Vacuum Port One-Touch Fitting Size Air Supply Port Connecting Port Shape Air Supply Port One-Touch Fitting Size Application Operating Temp. Range
(°C)
Suction Flow
(l/min)
Nozzle Dia. Type of Related Component Exhaust specifications Exhaust port Combination of supply valve and release valve Rated voltage Electrical entry Light/surge voltage suppressor Manual Vacuum pressure sensor Output specifications Unit specifications Lead wire specifications Options Related parts type details

฿ 441.15

1 Piece(s) 55 Day(s) Related Components-----------Ejector Component Part------------Vacuum port adapter assembly

฿ 5,587.05

1 Piece(s) 55 Day(s) SquareFilter / Silencers-8457One-Touch CouplingØ12One-Touch CouplingØ6Single Item5:50~1001.2mm-Silencer exhaust------No---Bottom mounting adapter assembly-

฿ 756.50

1 Piece(s) 55 Day(s) SquareValves For Vacuum Generation / With LED Display, Pressure Switch for Vacuum / Filter / Silencers / Vacuum Destructive Valve-8457One-Touch CouplingØ12One-Touch CouplingØ6Single Item5:501001.2mm-Silencer exhaust-Supply valve (N.O.), release valve (N.C.)24 V DCGrommet: Lead wire length 300 mmWithout light/surge voltage suppressorNon-locking push typeDigital pressure switch for vacuumNPN open collector 2 outputsWith unit switching functionWithout lead wireNone-

฿ 756.50

1 Piece(s) 55 Day(s) SquareValves For Vacuum Generation / With LED Display, Pressure Switch for Vacuum / Filter / Silencers-8457One-Touch CouplingØ12One-Touch CouplingØ6Single Item5:501001.2mm-Silencer exhaust-Supply valve (N.C.)24 V DCM-type plug connector: With lead wire (Length 300 mm)With light/surge voltage suppressorNon-locking push typeDigital pressure switch for vacuumNPN open collector 1 outputWith unit switching functionWithout lead wireBottom mounting adapter assembly-

฿ 10,480.50

1 Piece(s) 55 Day(s) SquareValves For Vacuum Generation / With LED Display, Pressure Switch for Vacuum / Filter / Silencers-8457One-Touch CouplingØ12One-Touch CouplingØ6Single Item5:50~1001.2mm-Silencer exhaust-Supply valve (N.C.)24 V DCM-type plug connector: With lead wire (Length 300 mm)With light/surge voltage suppressorNon-locking push typeDigital pressure switch for vacuumNPN open collector 1 outputWith unit switching functionLead wire with connector (2 m)None-

฿ 18,661.33

1 Piece(s) 23 Day(s) SquareValves For Vacuum Generation / With LED Display, Pressure Switch for Vacuum / Filter / Silencers-8457One-Touch CouplingØ12One-Touch CouplingØ6Single Item5:50~1001.2mm-Silencer exhaust-Supply valve (N.C.)24 V DCM-type plug connector: With lead wire (Length 300 mm)With light/surge voltage suppressorNon-locking push typeDigital pressure switch for vacuumNPN open collector 1 outputWith unit switching functionLead wire with connector (2 m)Bottom mounting adapter assembly-