(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Multi-Stage Ejector ZL112A Series.
[Features]
・ Energy saving: 10% reduction in air consumption
・ Up to 60% reduction in weight
・ The 3-stage diffuser structure is adopted
・ 3 types of vacuum pressure detector
・ No tools required. It is possible to reduce maintenance labor hours
Part Number |
---|
ZL112A-K25LOU-DPL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Additional Function | Ultimate Vacuum (kPa) | Air Consumption Flow Rate (l/min) | Vacuum Port Connecting Port Shape | Vacuum Port One-Touch Fitting Size | Air Supply Port Connecting Port Shape | Air Supply Port One-Touch Fitting Size | Application | Operating Temp. Range (°C) | Suction Flow (l/min) | Nozzle Dia. | Type of Related Component | Exhaust specifications | Exhaust port | Combination of supply valve and release valve | Rated voltage | Electrical entry | Light/surge voltage suppressor | Manual | Vacuum pressure sensor | Output specifications | Unit specifications | Lead wire specifications | Options | Related parts type details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 756.50 | SMC VACUUM GENERATOR/EJECTOR | 1 Piece(s) | 55 Day(s) | Square | Silencers / Filter / Valves For Vacuum Generation / With LED Display, Pressure Switch for Vacuum | -84 | 57 | One-Touch Coupling | Ø12 | One-Touch Coupling | Ø6 | Single Item | 5:50 | 100 | 1.2mm | - | Silencer exhaust | - | Supply valve (N.C.) | 24 V DC | L-type plug connector: Without connector | With light and surge voltage suppressor (non-polar type) | Non-locking push type | Digital pressure switch for vacuum | PNP open collector 1 output | With unit switching function | Lead wire with connector (2 m) | None | - |
Loading...
Please check the type/dimensions/specifications of the part ZL112A-K25LOU-DPL in the Multi-Stage Ejector ZL112A Series series.
Part Number |
---|
ZL112A-AD2-A |
ZL112A-B |
ZL112A-B15G-DA |
ZL112A-K25LOZ |
ZL112A-K25LOZ-DPL |
ZL112A-K25LOZ-G |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Additional Function | Ultimate Vacuum (kPa) | Air Consumption Flow Rate (l/min) | Vacuum Port Connecting Port Shape | Vacuum Port One-Touch Fitting Size | Air Supply Port Connecting Port Shape | Air Supply Port One-Touch Fitting Size | Application | Operating Temp. Range (°C) | Suction Flow (l/min) | Nozzle Dia. | Type of Related Component | Exhaust specifications | Exhaust port | Combination of supply valve and release valve | Rated voltage | Electrical entry | Light/surge voltage suppressor | Manual | Vacuum pressure sensor | Output specifications | Unit specifications | Lead wire specifications | Options | Related parts type details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 441.15 | 1 Piece(s) | 55 Day(s) | Related Components | - | - | - | - | - | - | - | - | - | - | - | Ejector Component Part | - | - | - | - | - | - | - | - | - | - | - | - | Vacuum port adapter assembly | ||
฿ 5,587.05 | 1 Piece(s) | 55 Day(s) | Square | Filter / Silencers | -84 | 57 | One-Touch Coupling | Ø12 | One-Touch Coupling | Ø6 | Single Item | 5:50~ | 100 | 1.2mm | - | Silencer exhaust | - | - | - | - | - | - | No | - | - | - | Bottom mounting adapter assembly | - | ||
฿ 756.50 | 1 Piece(s) | 55 Day(s) | Square | Valves For Vacuum Generation / With LED Display, Pressure Switch for Vacuum / Filter / Silencers / Vacuum Destructive Valve | -84 | 57 | One-Touch Coupling | Ø12 | One-Touch Coupling | Ø6 | Single Item | 5:50 | 100 | 1.2mm | - | Silencer exhaust | - | Supply valve (N.O.), release valve (N.C.) | 24 V DC | Grommet: Lead wire length 300 mm | Without light/surge voltage suppressor | Non-locking push type | Digital pressure switch for vacuum | NPN open collector 2 outputs | With unit switching function | Without lead wire | None | - | ||
฿ 11,021.31 | 1 Piece(s) | 23 Day(s) | Square | Valves For Vacuum Generation / Filter / Silencers | -84 | 57 | One-Touch Coupling | Ø12 | One-Touch Coupling | Ø6 | Single Item | 5:50~ | 100 | 1.2mm | - | Silencer exhaust | - | Supply valve (N.C.) | 24 V DC | L-type plug connector: Without connector | With light/surge voltage suppressor | Non-locking push type | No | - | - | - | None | - | ||
฿ 756.50 | 1 Piece(s) | 55 Day(s) | Square | Valves For Vacuum Generation / With LED Display, Pressure Switch for Vacuum / Filter / Silencers | -84 | 57 | One-Touch Coupling | Ø12 | One-Touch Coupling | Ø6 | Single Item | 5:50 | 100 | 1.2mm | - | Silencer exhaust | - | Supply valve (N.C.) | 24 V DC | L-type plug connector: Without connector | With light/surge voltage suppressor | Non-locking push type | Digital pressure switch for vacuum | PNP open collector 1 output | With unit switching function | Lead wire with connector (2 m) | None | - | ||
฿ 12,165.29 | 1 Piece(s) | 23 Day(s) | Square | Valves For Vacuum Generation / Filter / Silencers | -84 | 57 | One-Touch Coupling | Ø12 | One-Touch Coupling | Ø6 | Single Item | 5:50~ | 100 | 1.2mm | - | Silencer exhaust | - | Supply valve (N.C.) | 24 V DC | L-type plug connector: Without connector | With light/surge voltage suppressor | Non-locking push type | Vacuum pressure gauge | - | - | - | None | - |
How can we improve?
How can we improve?