(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a manifold of the Direct Operated 2 Port Solenoid Valve VX Series.
Part Number |
---|
VVX230B06 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Applicable Fluid | Operating Environment | Connection Type | Sealing materials | Body material | Types of Related components | Number of stations | Port pipe connection size | Base type | Coil size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,734.00 | SMC VVX TYPE | 1 Piece(s) | 55 Day(s) | - | Air | Standard | [Rc (R)] Rc | - | AI | Manifold base | 6 | 1/4 | Common pressure | Size 3 |
Loading...
Type | Related components |
---|
Please check the type/dimensions/specifications of the part VVX230B06 in the Direct Operated 2 Port Solenoid Valve VX21/22/23 Series, Manifold series.
Part Number |
---|
VVX023S-4A-F |
VVX023S-4A-N |
VVX210A02 |
VVX230B06A |
VVX230B06B |
VVX230B06D |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Applicable Fluid | Operating Environment | Connection Type | Sealing materials | Body material | Types of Related components | Number of stations | Port pipe connection size | Base type | Coil size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 565.25 | 1 Piece(s) | 55 Day(s) | - | - | - | - | FKM | - | Blanking plate assembly | - | - | - | Size 3 | ||
฿ 435.20 | 1 Piece(s) | 55 Day(s) | - | - | - | - | NBR | - | Blanking plate assembly | - | - | - | Size 3 | ||
฿ 630.70 | 1 Piece(s) | 55 Day(s) | - | Air | Standard | [Rc (R)] Rc | - | AI | Manifold base | 2 | 1/8 | Common pressure | Size 1 | ||
฿ 1,892.10 | 1 Piece(s) | 55 Day(s) | - | Air | Standard | G | - | AI | Manifold base | 6 | 1/4 | Common pressure | Size 3 | ||
฿ 1,892.10 | 1 Piece(s) | 55 Day(s) | - | Air | Standard | NPT | - | AI | Manifold base | 6 | 1/4 | Common pressure | Size 3 | ||
฿ 23,264.50 | 1 Piece(s) | 55 Day(s) | - | Air | No oil | G | - | AI | Manifold base | 6 | 1/4 | Common pressure | Size 3 |
How can we improve?
How can we improve?