1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Direct Operated 2 Port Solenoid Valve VX21/22/23 Series, Manifold (Part Number)

SMC VVX TYPE

Direct Operated 2 Port Solenoid Valve VX21/22/23 Series, Manifold
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 413.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

This is a manifold of the Direct Operated 2 Port Solenoid Valve VX Series.

Part Number
VVX210B05
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable Fluid Operating Environment Connection Type Sealing materials Body material Types of Related components Number of stations Port pipe connection size Base type Coil size

฿ 1,283.50

SMC VVX TYPE 1 Piece(s) 55 Day(s) -AirStandard[Rc (R)] Rc-AIManifold base51/4Common pressureSize 1

Loading...

  1. 1

Basic Information

Type Related components

Please check the type/dimensions/specifications of the part VVX210B05 in the Direct Operated 2 Port Solenoid Valve VX21/22/23 Series, Manifold series.

Products with similar specification

Part Number
VVX023S-4A-F
VVX023S-4A-N
VVX210A02
VVX210B05A
VVX210B05B
VVX210B05E
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSApplicable Fluid Operating Environment Connection Type Sealing materials Body material Types of Related components Number of stations Port pipe connection size Base type Coil size

฿ 565.25

1 Piece(s) 55 Day(s) ----FKM-Blanking plate assembly---Size 3

฿ 435.20

1 Piece(s) 55 Day(s) ----NBR-Blanking plate assembly---Size 3

฿ 630.70

1 Piece(s) 55 Day(s) -AirStandard[Rc (R)] Rc-AIManifold base21/8Common pressureSize 1

฿ 1,283.50

1 Piece(s) 55 Day(s) -AirStandardG-AIManifold base51/4Common pressureSize 1

฿ 1,283.50

1 Piece(s) 55 Day(s) -AirStandardNPT-AIManifold base51/4Common pressureSize 1

฿ 23,264.50

1 Piece(s) 55 Day(s) -AirNo oilNPT-AIManifold base51/4Common pressureSize 1