1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Energy-Saving Type, Zero Differential Pressure Type, Pilot Operated 2 Port Solenoid Valve VXEZ21/22/23 Series (VXEZ2230-02-5C1)

SMC XLGV TYPE

Energy-Saving Type, Zero Differential Pressure Type, Pilot Operated 2 Port Solenoid Valve VXEZ21/22/23 Series (VXEZ2230-02-5C1)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

This is an Energy-Saving Type, Zero Differential Pressure Type, Pilot Operated 2 Port Solenoid Valve VXEZ21/22/23 Series.
[Features]
· Power consumption (when holding) is substantially reduced (approx. 1/3)
· Coil heat reduction
・ Mounting dimensions and basic specifications are the same as the conventional series
・ VX2, VXD, VXZ solenoid coil assemblies can be converted to power saving type coils

Part Number
VXEZ2230-02-5C1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable Fluid Operating Environment Connection Type Plumbing Thread Nominal Orifice Dia.
(Ø)
Voltage Sealing materials Body material Bracket Lead wire electrical entry

฿ 2,091.85

SMC XLGV TYPE 1 Piece(s) 55 Day(s) -Air / WaterStandard[Rc (R)] Rc1/4--NBRC37NoneConduit

Loading...

  1. 1

Basic Information

Type Electromagnetic Type Switching Type Normally Closed Driving Type Pilot Type
Operating Temperature Range(°C) -10::60 Valve type N.C.

Please check the type/dimensions/specifications of the part VXEZ2230-02-5C1 in the Energy-Saving Type, Zero Differential Pressure Type, Pilot Operated 2 Port Solenoid Valve VXEZ21/22/23 Series series.

Products with similar specification

Part Number
VXEZ2230-02-5D1
VXEZ2230-02-5D1-B
VXEZ2230-02-5DL1
VXEZ2230-02-5DL1-B
VXEZ2230-02-5DO1
VXEZ2230-02-5G1
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSApplicable Fluid Operating Environment Connection Type Plumbing Thread Nominal Orifice Dia.
(Ø)
Voltage Sealing materials Body material Bracket Lead wire electrical entry

฿ 2,205.75

1 Piece(s) 55 Day(s) -Air / WaterStandard[Rc (R)] Rc1/4--NBRC37NoneDIN terminal

฿ 2,238.90

1 Piece(s) 55 Day(s) -Air / WaterStandard[Rc (R)] Rc1/4--NBRC37With BracketDIN terminal

฿ 2,369.80

1 Piece(s) 55 Day(s) -Air / WaterStandard[Rc (R)] Rc1/4--NBRC37NoneDIN terminal / With light

฿ 2,402.10

1 Piece(s) 55 Day(s) -Air / WaterStandard[Rc (R)] Rc1/4--NBRC37With BracketDIN terminal / With light

฿ 2,140.30

1 Piece(s) 55 Day(s) -Air / WaterStandard[Rc (R)] Rc1/4--NBRC37NoneFor DIN terminal (without connector, gasket included)

฿ 1,895.50

1 Piece(s) 55 Day(s) -Air / WaterStandard[Rc (R)] Rc1/4--NBRC37NoneGrommet