(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is the energy saving type pilot operated 2 port solenoid valve, VXED21/22/23 Series.
[Features]
· Power consumption (when holding) is substantially reduced (approx. 1/3)
· Coil heat reduction
・ Mounting dimensions and basic specifications are the same as the conventional series
・ VX2, VXD, and VXZ solenoid coil Ass'y can be converted to power saving type coils
Valve specifications | Valve structure | Pilot valve-operated 2-port diaphragm type |
---|---|---|
Valve type | N.C. | |
Pressure resistance | 8 A to 25 A: 5.0 MPa, 32 A to 50 A: 2.0 MPa | |
Body Material | C37, SUS, CAC408 | |
Seal Material | NBR, FKM, EPDM | |
Protective structure | Dustproof, jetproof (IP65) | |
Atmosphere | Locations without corrosive or explosive gases | |
Coil Specifications | Rated Voltage | 24 V DC, 12 V DC |
Allowable voltage fluctuation | ±10% of rated voltage | |
Allowable leak voltage | 2% or less of rated voltage | |
Coil insulation type | Type B | |
Surge Protection | Built-in surge voltage suppressor |
Part Number |
---|
VXED2130-02-5C1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Fluid | Operating Environment | Connection Type | Plumbing Thread Nominal | Tube Flange Nominal | Orifice Dia. (Ø) | Voltage | Sealing materials | Body material | Bracket | Lead wire electrical entry |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,470.50 | SMC XLG TYPE | 1 Piece(s) | 55 Day(s) | Air / Water | Standard / Dust Resistant / Jet Proof Type | [Rc (R)] Rc | 1/4 | - | - | - | NBR | C37 | None | Conduit |
Loading...
Type | Electromagnetic Type | Switching Type | Normally Closed | Driving Type | Pilot Type |
---|---|---|---|---|---|
Operating Temperature Range(°C) | -10::60 | Valve type | N.C. |
Please check the type/dimensions/specifications of the part VXED2130-02-5C1 in the Energy-Saving Type, Pilot Operated 2 Port Solenoid Valve VXED21/22/23 Series series.
Part Number |
---|
VXED2130-02-5C1-B |
VXED2130-02-5D1 |
VXED2130-02-5D1-B |
VXED2130-02-5DL1 |
VXED2130-02-5DL1-B |
VXED2130-02-5G1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Applicable Fluid | Operating Environment | Connection Type | Plumbing Thread Nominal | Tube Flange Nominal | Orifice Dia. (Ø) | Voltage | Sealing materials | Body material | Bracket | Lead wire electrical entry |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,519.80 | 1 Piece(s) | 55 Day(s) | Air / Water | Standard / Dust Resistant / Jet Proof Type | - | 1/4 | - | - | - | NBR | C37 | With Bracket | Conduit | ||
฿ 1,585.25 | 1 Piece(s) | 55 Day(s) | Air / Water | Standard / Dust Resistant / Jet Proof Type | [Rc (R)] Rc | 1/4 | - | - | - | NBR | C37 | None | DIN terminal | ||
฿ 1,634.55 | 1 Piece(s) | 55 Day(s) | Air / Water | Standard / Dust Resistant / Jet Proof Type | [Rc (R)] Rc | 1/4 | - | - | - | NBR | C37 | With Bracket | DIN terminal | ||
฿ 1,748.45 | 1 Piece(s) | 55 Day(s) | Air / Water | Standard / Dust Resistant / Jet Proof Type | [Rc (R)] Rc | 1/4 | - | - | - | NBR | C37 | None | DIN terminal / With light | ||
฿ 1,797.75 | 1 Piece(s) | 55 Day(s) | Air / Water | Standard / Dust Resistant / Jet Proof Type | [Rc (R)] Rc | 1/4 | - | - | - | NBR | C37 | With Bracket | DIN terminal / With light | ||
฿ 1,275.00 | 1 Piece(s) | 55 Day(s) | Air / Water | Standard / Dust Resistant / Jet Proof Type | [Rc (R)] Rc | 1/4 | - | - | - | NBR | C37 | None | Grommet |
How can we improve?
How can we improve?