1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
2 Port Air Operated Valve for Dust Collector VXFA2 Series (Part Number)

SMC XMC TYPE

2 Port Air Operated Valve for Dust Collector VXFA2 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 775.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

This is a 2 Port Air Operated Valve for Dust Collectors, VXFA2 Series.
[Features]
・ It can be used in high temperature and for large diameter
・ It can be mounted according to piping conditions (Flange type)
・ Contribution to reduction of piping labor hours, because there is no need to machine orifices on the outlet side (flange body type)
・ Protective structure IP65 (The terminal section of the flat terminal type for lead entry is IP40.)
· Improved armature durability
· UL94V-0 conforming flame resistance
・ Built-in full-wave rectifier type (AC specifications)

Part Number
VXFA25AA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection Type Plumbing Thread Nominal Tube Flange Nominal Orifice Dia.
(Ø)
Operating Temperature Range
(°C)
Option Body material Piping Piping Connection Port Diameter Pipe connection thread of piping options

฿ 1,520.65

SMC XMC TYPE 1 Piece(s) 55 Day(s) [Rc (R)] Rc (R)2 1/2-70-10~60Without silencerPOMStraight pipe type65 ANone

Loading...

  1. 1

Basic Information

Type Air Operating Type Applicable Fluid Air Operating Environment Standard
Switching Type Normally Closed

Please check the type/dimensions/specifications of the part VXFA25AA in the 2 Port Air Operated Valve for Dust Collector VXFA2 Series series.

Products with similar specification

Part Number
VXFA21AC
VXFA21ACA
VXFA22AA
VXFA25AAA
VXFA25AAB
VXFA25AB
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipConnection Type Plumbing Thread Nominal Tube Flange Nominal Orifice Dia.
(Ø)
Operating Temperature Range
(°C)
Option Body material Piping Piping Connection Port Diameter Pipe connection thread of piping options

฿ 1,773.95

1 Piece(s) 55 Day(s) [Rc (R)] Rc (R)3/4-22-10~100Without silencerPTFEStraight pipe type20 ANone

฿ 1,773.95

1 Piece(s) 55 Day(s) G3/4-22-10~100Without silencerPTFEStraight pipe type20 AYes

฿ 864.45

1 Piece(s) 55 Day(s) [Rc (R)] Rc (R)1---10~60Without silencerPOMStraight pipe type25 ANone

฿ 1,773.95

1 Piece(s) 55 Day(s) G2 1/2-70-10~60Without silencerPOMStraight pipe type65 AYes

฿ 1,773.95

1 Piece(s) 55 Day(s) NPT2 1/2-70-10~60Without silencerPOMStraight pipe type65 AYes

฿ 4,353.70

1 Piece(s) 55 Day(s) [Rc (R)] Rc (R)2 1/2-70-10~60With silencerPOMStraight pipe type65 ANone