1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Direct Operated 2 Port Solenoid Valve With Built-in Y Strainer VXK21/22/23 Series (Part Number)

Direct Operated 2 Port Solenoid Valve With Built-in Y Strainer VXK21/22/23 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 91.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

This is a Direct Operated 2 Port Solenoid Valve With Built-in Y Strainer VXK21/22/23 Series.
[Features]
・ Space saving, reduction of piping labor hours
・ Built-in strainer
・ Removal of contaminants in fluid
・ The elements can be replaced without removing the piping

Drawing

Open when energized (N.C.): VXK21□0 / VXK22□0 / VXK23□0
Closed when energized (N.O.): VXK21□2 / VXK22□2 / VXK23□2

Direct acting 2-port solenoid valve with built-in Y-type strainer, VXK21/22/23 Series, Open when energized (N.C.): VXK21□0 / VXK22□0 / VXK23□0, Closed when energized (N.O.): Drawing of VXK21□2 / VXK22□2 / VXK23□2

Product Specifications

Product Specifications

Valve specificationsValve structureDirect operated poppet
Pressure resistanceMPa5.0
Body MaterialC37
Seal MaterialNBR, FKM, EPDM, PTFE
Protective structureDust-tight and water jet protection (IP65)^*)
AtmosphereLocations without corrosive or explosive gases
Strainer specificationsMesh100
MaterialsSUS
Coil SpecificationsRated VoltageAC100 V AC, 200 V AC, 110 V AC, 220 V AC, 230 V AC, 240 V AC, 48 V AC
DC24 V DC, 12 V DC
Allowable voltage fluctuation±10% of rated voltage
Allowable leak voltageAC (Type B, with built-in full-wave rectifier)10% or less of the rated voltage
AC (Type B/H)20% or less of the rated voltage
DC (Type B only)2% or less of rated voltage
Coil insulation typeClass B, class H

*) IP40 for products whose lead wire electrical entry is grommet and that is equipped with surge voltage circuit (GS)

Standard table

Standard table of direct acting 2-port solenoid valve with built-in Y-type strainer, VXK21/22/23 Series

*1) Orifice diameter ø8 is only for NC specifications.
*2) Values of (C) (E) are the dimensions of NO specifications.
*3) Dimensions of J and L of NO specifications are +1.5 mm.

Part Number
VXK2110-02-5DZ1-B
VXK2120-02-5DZ1-B
VXK2130-02-5DZ1-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Applicable Fluid Operating Environment Switching Type Connection Type Plumbing Thread Nominal Driving Type Orifice Dia.
(Ø)
Operating Temperature Range
(°C)
Voltage Sealing materials Body material Bracket Detailed type Functions Valve type Lead wire electrical entry Body type Coil type

฿ 1,559.75

SMC XYC TYPE 1 Piece(s) 55 Day(s) Electromagnetic TypeWaterStandard / Dust Resistant / Jet Proof TypeNormally Closed[Rc (R)] Rc1/4Linear Motion Type--20~60-NBRC37With BracketVXK21 type valveNoneN.C.DIN terminal with surge voltage suppressor and lightSingle unitB

฿ 1,559.75

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Electromagnetic TypeWaterStandard / Dust Resistant / Jet Proof TypeNormally Closed[Rc (R)] Rc1/4Linear Motion Type--20~60-NBRC37With BracketVXK21 type valveNoneN.C.DIN terminal with surge voltage suppressor and lightSingle unitB

฿ 1,559.75

SMC PIPING MANIFOLD 1 Piece(s) 55 Day(s) Electromagnetic TypeWaterStandard / Dust Resistant / Jet Proof TypeNormally Closed[Rc (R)] Rc1/4Linear Motion Type4.5-20~60-NBRC37With BracketVXK21 type valveNoneN.C.DIN terminal with surge voltage suppressor and lightSingle unitB

Loading...

  1. 1