(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a Direct Operated 2 Port Solenoid Valve With Built-in Y Strainer VXK21/22/23 Series.
[Features]
・ Space saving, reduction of piping labor hours
・ Built-in strainer
・ Removal of contaminants in fluid
・ The elements can be replaced without removing the piping
Valve specifications | Valve structure | Direct operated poppet | |
---|---|---|---|
Pressure resistance | MPa | 5.0 | |
Body Material | C37 | ||
Seal Material | NBR, FKM, EPDM, PTFE | ||
Protective structure | Dust-tight and water jet protection (IP65)^*) | ||
Atmosphere | Locations without corrosive or explosive gases | ||
Strainer specifications | Mesh | 100 | |
Materials | SUS | ||
Coil Specifications | Rated Voltage | AC | 100 V AC, 200 V AC, 110 V AC, 220 V AC, 230 V AC, 240 V AC, 48 V AC |
DC | 24 V DC, 12 V DC | ||
Allowable voltage fluctuation | ±10% of rated voltage | ||
Allowable leak voltage | AC (Type B, with built-in full-wave rectifier) | 10% or less of the rated voltage | |
AC (Type B/H) | 20% or less of the rated voltage | ||
DC (Type B only) | 2% or less of rated voltage | ||
Coil insulation type | Class B, class H |
*) IP40 for products whose lead wire electrical entry is grommet and that is equipped with surge voltage circuit (GS)
*1) Orifice diameter ø8 is only for NC specifications.
*2) Values of (C) (E) are the dimensions of NO specifications.
*3) Dimensions of J and L of NO specifications are +1.5 mm.
Part Number |
---|
VXK2230-02-5DZ1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Applicable Fluid | Operating Environment | Switching Type | Connection Type | Plumbing Thread Nominal | Driving Type | Orifice Dia. (Ø) | Operating Temperature Range (°C) | Voltage | Sealing materials | Body material | Bracket | Detailed type | Functions | Valve type | Lead wire electrical entry | Body type | Coil type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,745.05 | SMC XYC TYPE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Water | Standard / Dust Resistant / Jet Proof Type | Normally Closed | [Rc (R)] Rc | 1/4 | Linear Motion Type | 4.5 | -20~60 | - | NBR | C37 | None | VXK22 type valve | None | N.C. | DIN terminal with surge voltage suppressor and light | Single unit | B |
Loading...
Please check the type/dimensions/specifications of the part VXK2230-02-5DZ1 in the Direct Operated 2 Port Solenoid Valve With Built-in Y Strainer VXK21/22/23 Series series.
Part Number |
---|
VXK2110-01-1GR1-B |
VXK2110-01-2GR1 |
VXK2110-01-5D1 |
VXK2230-02-5DZ1-B |
VXK2230-02-5G1 |
VXK2230-02-5TL1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Applicable Fluid | Operating Environment | Switching Type | Connection Type | Plumbing Thread Nominal | Driving Type | Orifice Dia. (Ø) | Operating Temperature Range (°C) | Voltage | Sealing materials | Body material | Bracket | Detailed type | Functions | Valve type | Lead wire electrical entry | Body type | Coil type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,297.10 | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Air | Standard / Dust Resistant / Jet Proof Type | Normally Closed | [Rc (R)] Rc | 1/8 | Linear Motion Type | - | -20~60 | 100 V AC 50/60 Hz | NBR | C37 | With Bracket | VXK21 type valve | Built-in full wave rectifier type | N.C. | Grommet | Single unit | B | ||
฿ 1,173.85 | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Air | Standard / Dust Resistant / Jet Proof Type | Normally Closed | [Rc (R)] Rc | 1/8 | Linear Motion Type | - | -20~60 | 200 V AC 50/60 Hz | NBR | C37 | None | VXK21 type valve | Built-in full wave rectifier type | N.C. | Grommet | Single unit | B | ||
฿ 1,251.20 | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Water | Standard / Dust Resistant / Jet Proof Type | Normally Closed | [Rc (R)] Rc | 1/8 | Linear Motion Type | - | -20~60 | - | NBR | C37 | None | VXK21 type valve | None | N.C. | DIN terminal | Single unit | B | ||
฿ 1,869.15 | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Water | Standard / Dust Resistant / Jet Proof Type | Normally Closed | [Rc (R)] Rc | 1/4 | Linear Motion Type | 4.5 | -20~60 | - | NBR | C37 | With Bracket | VXK22 type valve | None | N.C. | DIN terminal with surge voltage suppressor and light | Single unit | B | ||
฿ 1,374.45 | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Water | Standard / Dust Resistant / Jet Proof Type | Normally Closed | [Rc (R)] Rc | 1/4 | Linear Motion Type | 4.5 | -20~60 | - | NBR | C37 | None | VXK22 type valve | None | N.C. | Grommet | Single unit | B | ||
฿ 1,667.70 | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Water | Standard / Dust Resistant / Jet Proof Type | Normally Closed | [Rc (R)] Rc | 1/4 | Linear Motion Type | 4.5 | -20~60 | - | NBR | C37 | None | VXK22 type valve | None | N.C. | Conduit terminal / With light | Single unit | B |
How can we improve?
How can we improve?