1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Refrigerated Air Dryer IDFC60/70/80/90 Series For Use In Southeast Asia (IDFC60-23)

SMC DRYER

Refrigerated Air Dryer IDFC60/70/80/90 Series For Use In Southeast Asia (IDFC60-23)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

This is a Refrigerated Air Dryer IDFC60/70/80/90 Series for Use in Southeast Asia.
[Features]
・ This product can be used in high temperature environments in tropical regions
・ Increased air flow rate capacity
・ A new stainless steel heat exchanger is used to reduce loads on the refrigerator
・ Improved maintainability
・ Improved resistance to contaminants and longer lifespan for the auto drain valve

Part Number
IDFC60-23
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAir Inlet Flow
(l/min)
Air Inlet Flow Rate [Distinction]
(l/min)
Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Standard size Auto drain Copper Tube Anti-rust Processing Short-circuit Breaker Operation, Terminal block for abnormal signal takeout

฿ 60,771.20

SMC DRYER 1 Piece(s) 3 Day(s) 2,800 / 900 / 4700~50001160NoneNoneNoneNone

Loading...

  1. 1

Basic Information

Type Dryer Method Refrigerating type (air-cooling specification) Shape Standard
Outlet Open Air Pressure Dew-point(℃) 3 / 20 Supply Side, Connection Type R Inlet Air Temperature(℃) 50
Control Side, Connection Type R Power Supply Voltage Single-phase 230 V AC (50 Hz)

Please check the type/dimensions/specifications of the part IDFC60-23 in the Refrigerated Air Dryer IDFC60/70/80/90 Series For Use In Southeast Asia series.

Products with similar specification

Part Number
IDFC60-23-CLR
IDFC60-23-L
IDFC60-23-RT
IDFC60-23-T
IDFC70-23
IDFC70-23-T
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipAir Inlet Flow
(l/min)
Air Inlet Flow Rate [Distinction]
(l/min)
Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Standard size Auto drain Copper Tube Anti-rust Processing Short-circuit Breaker Operation, Terminal block for abnormal signal takeout

฿ 740.00

1 Piece(s) 55 Day(s) 2,800 / 900 / 4700~50001160With heavy-duty auto drainYesYesNone

฿ 69,778.40

1 Piece(s) 55 Day(s) 2,800 / 900 / 4700~50001160With heavy-duty auto drainNoneNoneNone

฿ 132,641.04

1 Piece(s) 36 Day(s) 2,800 / 900 / 4700~50001160NoneNoneYesYes

฿ 72,360.80

1 Piece(s) 3 Day(s) 2,800 / 900 / 4700~50001160NoneNoneNoneYes

฿ 96,930.40

1 Piece(s) 5 Day(s) 1600 ~ 7800More than 50001 1/21 1/270NoneNoneNoneNone

฿ 109,692.00

1 Piece(s) 3 Day(s) 1600 ~ 7800More than 50001 1/21 1/270NoneNoneNoneYes