Refrigerated Air Dryer IDF60/70/80/90 Series

Brand :
SMC

Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

This is a refrigerated air dryer, IDF60/70/80/90 Series.
[Features]
・ Suitable for high temperature environments
・ Increased air flow capacity
・ A new stainless steel heat exchanger is used to reduce loads on the refrigerator
・ Improved maintainability
・ Improved resistance to contaminants and longer lifespan for the auto drain valve
・ It protects pneumatic equipment from moisture

Drawing

IDF60,70,80,90

Refrigerated air dryer, IDF60/70/80/90 series, IDF60,70,80,90 drawing

Foundation Bolt Set

Plumbing adapter

Refrigerated air dryer, IDF60/70/80/90 series, foundation bolt set drawing
Refrigerated air dryer, IDF60/70/80/90 series, piping adapter drawing

IDF-BP339

IDF-BP340

IDF-BP341

Refrigerated air dryer, IDF60/70/80/90 series, IDF-BP339 drawing
Refrigerated air dryer, IDF60/70/80/90 series, IDF-BP340 drawing
Refrigerated air dryer, IDF60/70/80/90 series, IDF-BP341 drawing

Product Specifications

Product Specifications

SpecificationsModel
IDF60IDF70IDF80IDF90
Range of use^*1)Operating fluidCompressed Air
Inlet air temperature °C5 to 65
Inlet air pressure (MPa)0.15 to 1.0^*9)
Ambient temperature (humidity) °C2 to 45 (Relative humidity 85% or less)
Rating^*4)Air flow capacity
m^3/min
Standard condition
(ANR)^*2)
50 Hz5.37.510.913.5
60 Hz6.18.612.815.5
Compressor
Suction state^*3)
50 Hz5.68.011.614.3
60 Hz6.59.113.616.4
Inlet air pressure (MPa)0.7
Inlet air temperature °C3540
Ambient temperature °C32
Outlet air pressure dew point °C10
Power supply voltage (frequency)Single-phase 200 V AC (50 Hz), single-phase 200/220 V AC (60 Hz)
Allowable voltage fluctuation ±10%^*5)
Maximum air flow capacityAmount of air calculated by correction coefficient
Electric specificationsPower consumption^*6) 50/60 Hz W770/9101260/15901770/21702270/2960
Current consumption^*6) 50/60 Hz A4.2/4.66.7/7.99.7/10.911.8/14.8
Compatible earth leakage circuit breaker capacity^*7) A10152030
Cooling systemAir-cooled refrigeration type
RefrigerantR410A (HFC) GWP: 2088^*8)
Refrigerant filling amount g390±10530±10630±10780±10
Auto drainFloat type
(Normally open minimum operating pressure: 0.1 MPa)
Piping connection port diameterR1R1 1/2R2
Weight (kg)496895110
AccessoriesDrain tube (ø12: 3.5 m),
drain tube holder, instruction manual

*1) The range of use does not guarantee the use with the rated air flow capacity.
*2) Indicates the air flow capacity under standard temperature (ANR) [20°C, atmospheric pressure, relative humidity 65%].
*3) Indicates the air flow capacity when converted to the air compressor suction state [32°C atmospheric pressure, relative humidity 75%].
*4) If the usage conditions differ from the ratings, select the model according to the model selection method, or calculate the flow rate that can be processed according to the customer's usage conditions by correcting the air flow capacity (this page).
*5) Do not use in a state of continuous voltage fluctuation.
*6) It is a characteristic value at the time of rating, not a guaranteed value. Do not use it for the setting value of the thermal relay.
*7) Products other than option R are not equipped with an earth leakage circuit breaker. Purchase an earth leakage circuit breaker separately. Use a sensitivity current of 30 mA.
*8) This is the value of IPCC4 AR4. The value of the Law Concerning the Discharge and Control of Fluorocarbons is R410A GWP: 2,090.
*9) By selecting option L or option V, you can use up to 1.6 MPa.

Standard table

Refrigerated air dryer, IDF60/70/80/90 series, standard table

Foundation Bolt Set

Plumbing adapter

Refrigerated air dryer, IDF60/70/80/90 series, foundation bolt set standard table
Refrigerated air dryer, IDF60/70/80/90 series, piping adapter standard table
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

IDF-AP604 | Refrigerated Air Dryer IDF60/70/80/90 Series | SMC | MISUMI Thailand