5-port solenoid valve VQ1000/2000 manifold F kit (D-sub connector kit)

Brand :
SMC

Caution

  • Please refer to the catalog for details on specifications and materials.
  • The product images are representative only. Please refer to the catalog for details.

Product Description

This is a 5-port solenoid valve base piping type plug-in unit VQ1000/2000 series manifold F kit (D-sub connector kit).
[Features]
· By using a D-sub connector for electrical wiring, wiring work can be streamlined and labor can be saved.
· Since the connector uses a MIL standard compliant D-sub connector (25P) and (15P semi-standard), commercially available connectors can be used, providing broad compatibility.
- The connector can be oriented either upward or sideways, allowing selection according to the available mounting space.
- Max. number of stations: 24

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

VV5Q11-02C3FS0-R | 5-port solenoid valve VQ1000/2000 manifold F kit (D-sub connector kit) | SMC | MISUMI Thailand