5-Port Solenoid Valve, VQ1000/2000, Manifold, P Kit (Ribbon Cable Kit)

Brand :
SMC

Caution

  • Please refer to the catalog for specification and material details.
  • The product images are representative only. Please refer to the catalog for shape details.

Product Description

5-port solenoid valve, base mounted type, plug-in unit, VQ1000/2000 Series, manifold, P kit (ribbon cable kit).
[Features]
・ Simplification and labor saving for wiring work can be achieved by using a MIL type connector for the electrical connection
・ Using connector for ribbon cable connector (26P) conforming to MIL standard permits the use of connectors put on the market and gives a wide interchangeability
・ Connector entry can be selected on either top or side according to the mounting space
・ Maximum number of stations 24

[10-series clean series]
It is suitable for clean environment
It prevents dust generation in the cleanroom

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

VV5Q11-08C6PU0-R | 5-Port Solenoid Valve, VQ1000/2000, Manifold, P Kit (Ribbon Cable Kit) | SMC | MISUMI Thailand