5-Port Solenoid Valve, VQ1000/2000, Manifold, L Kit (Lead Kit)

Brand :
SMC

Caution

  • Please refer to the catalog for specification and material details.
  • The product images are representative only. Please refer to the catalog for shape details.

Product Description

5-port solenoid valve, base mounted type, plug-in unit, VQ1000/2000 Series manifold, L kit (lead kit).
[Features]
・ Direct electrical entry type available with 1 or more stations
・ SUP/EXH ports are provided on one side for further space savings
・ Maximum number of stations 8
・ Protective enclosure: dust-tight / water jet protection type (IP65) compatible (VQ2000 series)

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

VV5Q11-03M5L0-R | 5-Port Solenoid Valve, VQ1000/2000, Manifold, L Kit (Lead Kit) | SMC | MISUMI Thailand