5-Port Solenoid Valve, VQ5000, Manifold, F Kit (D-Sub Connector Kit)
Caution
- Please refer to the catalog for specification and material details.
- The product images are representative only. Please refer to the catalog for shape details.
Product Description
5-port solenoid valve, base mounted type, plug-in unit, VQ5000 Series, manifold, F kit (D-sub connector kit).
[Features]
・ Simplification and labor saving for wiring work can be achieved by using a D-sub connector for the electrical connection
・ Using connector for D-sub connector (25P) conforming to MIL standard permits the use of connectors put on the market and gives a wide interchangeability
・ There are D side direction and U side direction for entry direction of the connector, so it can be selected according to the mounting direction
・ Maximum stations are 12