(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is a 2 port solenoid valve for dust collector VXF2 Series.
[Features]
・ Suitable for high temperature and large diameter
・ It can be mounted according to piping conditions (Flange Type)
・ It contributes to reduction of piping labor-hours, because there is no need to process orifice on the secondary (Flange body type)
・ Protective structure IP65 (Electrical entry flat terminal type terminal section is IP40)
· Improved armature durability
· UL94V-0 conforming flame resistance
・ Built-in full-wave rectifier type (AC specification)
A: Straight pipe type
B: Flange type
C: Flange body type I
(Orifice body assembly type)
D: Flange body type II
(Orifice body co-tightening type)
Part Number |
---|
VXF21AAGA |
VXF21AAHA |
VXF21AAJA |
VXF21AALA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connection Type | Plumbing Thread Nominal | Tube Flange Nominal | Orifice Dia. (Ø) | Operating Temperature Range (°C) | Voltage | Option | Body material | Lead wire electrical entry | Piping | Specifications | Piping Connection Port Diameter | Pipe connection thread of piping options |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,773.95 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | G | 3/4 | - | 22 | -10~60 | - | Without silencer | POM | DIN terminal (With surge voltage suppressor) | Straight pipe type | Standard | 20 A | Yes | ||
฿ 3,849.65 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | G | 3/4 | - | 22 | -10~60 | 100 V AC | Without silencer | POM | DIN terminal (With surge voltage suppressor) | Straight pipe type | Standard | 20 A | Yes | ||
฿ 3,849.65 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 29 Day(s) | G | 3/4 | - | 22 | -10~60 | 110 V AC | Without silencer | POM | DIN terminal (With surge voltage suppressor) | Straight pipe type | Standard | 20 A | Yes | ||
฿ 3,849.65 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | G | 3/4 | - | 22 | -10~60 | 230 V DC | Without silencer | POM | DIN terminal (With surge voltage suppressor) | Straight pipe type | Standard | 20 A | Yes |
Loading...
Type | Electromagnetic Type | Applicable Fluid | Air | Operating Environment | Standard |
---|---|---|---|---|---|
Switching Type | Normally Closed | Driving Type | Pilot Type |
How can we improve?
How can we improve?