1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
2-Port Solenoid Valve for Dust Collector, VXF2 Series (Part Number)

SMC XLS TYPE

2-Port Solenoid Valve for Dust Collector, VXF2 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 447.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

It is a 2 port solenoid valve for dust collector VXF2 Series.
[Features]
・ Suitable for high temperature and large diameter
・ It can be mounted according to piping conditions (Flange Type)
・ It contributes to reduction of piping labor-hours, because there is no need to process orifice on the secondary (Flange body type)
・ Protective structure IP65 (Electrical entry flat terminal type terminal section is IP40)
· Improved armature durability
· UL94V-0 conforming flame resistance
・ Built-in full-wave rectifier type (AC specification)

Product Specifications

2-Port Solenoid Valve for Dust Collector VXF2 Series product specifications 01

A: Straight pipe type

Product specifications 02 of 2-Port Solenoid Valve for Dust Collector VXF2 Series

B: Flange type

Product specifications 03 of 2-Port Solenoid Valve for Dust Collector VXF2 Series

C: Flange body type I
(Orifice body assembly type)

Product specifications 04 of 2-Port Solenoid Valve for Dust Collector VXF2 Series

D: Flange body type II
(Orifice body co-tightening type)

Product specifications 05 of 2-Port Solenoid Valve for Dust Collector VXF2 Series
Part Number
VXF23ABZ1B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection Type Plumbing Thread Nominal Tube Flange Nominal Orifice Dia.
(Ø)
Operating Temperature Range
(°C)
Voltage Option Body material Lead wire electrical entry Piping Specifications Piping Connection Port Diameter Pipe connection thread of piping options

฿ 2,465.85

SMC XLS TYPE 1 Piece(s) 55 Day(s) [Rc (R)] Rc (R)1 1/2-44-10~60220 V ACWith silencerPOMGrommet (With surge voltage suppressor)Straight pipe typeSpecial voltage40 ANone

Loading...

  1. 1

Basic Information

Type Electromagnetic Type Applicable Fluid Air Operating Environment Standard
Switching Type Normally Closed Driving Type Pilot Type

Please check the type/dimensions/specifications of the part VXF23ABZ1B in the 2-Port Solenoid Valve for Dust Collector, VXF2 Series series.

Products with similar specification

Part Number
VXF21AAB
VXF21AAC
VXF21AACB
VXF23ABZ1E
VXF23ABZ1G
VXF23ABZ1GA
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipConnection Type Plumbing Thread Nominal Tube Flange Nominal Orifice Dia.
(Ø)
Operating Temperature Range
(°C)
Voltage Option Body material Lead wire electrical entry Piping Specifications Piping Connection Port Diameter Pipe connection thread of piping options

฿ 2,016.20

1 Piece(s) 3 Day(s) [Rc (R)] Rc (R)3/4-22-10~60100 V ACWithout silencerPOMGrommet (With surge voltage suppressor)Straight pipe typeStandard20 ANone

฿ 1,520.65

1 Piece(s) 55 Day(s) [Rc (R)] Rc (R)3/4-22-10~60110 V ACWithout silencerPOMGrommet (With surge voltage suppressor)Straight pipe typeStandard20 ANone

฿ 1,773.95

1 Piece(s) 55 Day(s) NPT3/4-22-10~60110 V ACWithout silencerPOMGrommet (With surge voltage suppressor)Straight pipe typeStandard20 AYes

฿ 3,849.65

1 Piece(s) 55 Day(s) [Rc (R)] Rc (R)1 1/2-44-10~6012 V DCWith silencerPOMGrommet (With surge voltage suppressor)Straight pipe typeSpecial voltage40 ANone

฿ 2,645.20

1 Piece(s) 55 Day(s) [Rc (R)] Rc (R)1 1/2-44-10~60220 V ACWith silencerPOMDIN terminal (With surge voltage suppressor)Straight pipe typeSpecial voltage40 ANone

฿ 2,719.15

1 Piece(s) 55 Day(s) G1 1/2-44-10~60220 V ACWith silencerPOMDIN terminal (With surge voltage suppressor)Straight pipe typeSpecial voltage40 AYes