(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ Compact size & large capacity
VQ5000: Cylinder drive up to ø180 is possible.
· Compatible with numerous protocols.
・ Power consumption saving: 0.4 W 。 (Low-watt type)
・ Long lifespan: 100 million uses.
・ Protective structure IP67 compliant.
Part Number |
---|
VQC5301-51-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Switching Type | Voltage | Number of Solenoids | Mounting Orientation | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Pressure Rating (MPa) | Seal Type | CV Value | Pilot Air Supply | Indicator light / Surge voltage suppressor | Piping specifications | Functions | Type of manual operation |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,619.47 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 3-Position Closed Center | DC24V | Double | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/2 | 0.2 to 1 | Soft Seal | 3.4 | Internal | Yes | Side ported | Standard (0.95 W) | Non-locking push type (tool required) |
Loading...
Number of Ports | 5-Port Valve | Specifications | Lubrication Free | Plumbing | Sub-Base Plumbing |
---|---|---|---|---|---|
Applicable Cylinder Dia.(Ø) | 250 or Less | Type | Solenoid Valves | Driving Type | Pilot Type Spool |
How can we improve?
How can we improve?