1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
5 Port Solenoid Valve, Base Mounted Plug-in Single Unit VQC5000 Series (Part Number)

SMC SOLENOID AIR VALVE

5 Port Solenoid Valve, Base Mounted Plug-in Single Unit VQC5000 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 869.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

[Features]
・ Compact size & large capacity
VQ5000: Cylinder drive up to ø180 is possible.
· Compatible with numerous protocols.
・ Power consumption saving: 0.4 W 。 (Low-watt type)
・ Long lifespan: 100 million uses.
・ Protective structure IP67 compliant.

Part Number
VQC5200-5E1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Pressure Rating
(MPa)
Seal Type CV Value Pilot Air Supply Indicator light / Surge voltage suppressor Piping specifications Functions Type of manual operation

฿ 6,134.97

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Unit for Manifold Mounting2-Position ExhaustDC24VDoubleManifold Base-Self-Retaining-0.1 to 1.0Standard2.9InternalWithout indicator light / With surge voltage suppressorSide portedStandard (0.95 W)Non-locking push type (tool required)

Loading...

  1. 1

Basic Information

Number of Ports 5-Port Valve Specifications Lubrication Free Plumbing Sub-Base Plumbing
Applicable Cylinder Dia.(Ø) 250 or Less Type Solenoid Valves Driving Type Pilot Type Spool