1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
5 Port Solenoid Valve, Base Mounted Plug-in Single Unit VQC5000 Series (Part Number)

SMC SOLENOID AIR VALVE

5 Port Solenoid Valve, Base Mounted Plug-in Single Unit VQC5000 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 869.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

[Features]
・ Compact size & large capacity
VQ5000: Cylinder drive up to ø180 is possible.
· Compatible with numerous protocols.
・ Power consumption saving: 0.4 W 。 (Low-watt type)
・ Long lifespan: 100 million uses.
・ Protective structure IP67 compliant.

Part Number
VQC5101-51-04F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Pressure Rating
(MPa)
Seal Type CV Value Pilot Air Supply Indicator light / Surge voltage suppressor Piping specifications Functions Type of manual operation

฿ 869.55

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Single Use2-Position ExhaustDC24V[Single] SingleDirectGSelf-Recovery (Spring Return)1/20.2 to 1Soft Seal4.4InternalYesSide portedStandard (0.95 W)Non-locking push type (tool required)

Loading...

  1. 1

Basic Information

Number of Ports 5-Port Valve Specifications Lubrication Free Plumbing Sub-Base Plumbing
Applicable Cylinder Dia.(Ø) 250 or Less Type Solenoid Valves Driving Type Pilot Type Spool

Please check the type/dimensions/specifications of the part VQC5101-51-04F in the 5 Port Solenoid Valve, Base Mounted Plug-in Single Unit VQC5000 Series series.

Products with similar specification

Part Number
VQC5100-51-04N
VQC5100-51-04T
VQC5100-5B1
VQC5101-51-04N
VQC5101-5B1
VQC5101-5B1-04
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplication Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Pressure Rating
(MPa)
Seal Type CV Value Pilot Air Supply Indicator light / Surge voltage suppressor Piping specifications Functions Type of manual operation

฿ 6,841.75

1 Piece(s) 55 Day(s) Single Use2-Position ExhaustDC24V[Single] SingleDirectNPTSelf-Recovery (Spring Return)1/20.1 to 1.0Standard2.9InternalYesSide portedStandard (0.95 W)Non-locking push type (tool required)

฿ 6,734.95

1 Piece(s) 55 Day(s) Single Use2-Position ExhaustDC24V[Single] SingleDirectNPTFSelf-Recovery (Spring Return)1/20.1 to 1.0Standard2.9InternalYesSide portedStandard (0.95 W)Non-locking push type (tool required)

฿ 5,220.09

1 Piece(s) 55 Day(s) Unit for Manifold Mounting2-Position ExhaustDC24V[Single] SingleManifold Base-Self-Recovery (Spring Return)-0.1 to 1.0Standard2.9InternalYesSide portedStandard (0.95 W)Locking type (tool required type)

฿ 6,437.70

1 Piece(s) 55 Day(s) Single Use2-Position ExhaustDC24V[Single] SingleDirectNPTSelf-Recovery (Spring Return)1/20.2 to 1Soft Seal4.4InternalYesSide portedStandard (0.95 W)Non-locking push type (tool required)

฿ 4,816.65

1 Piece(s) 55 Day(s) Unit for Manifold Mounting2-Position ExhaustDC24V[Single] SingleManifold Base-Self-Recovery (Spring Return)-0.2 to 1Soft Seal4.4InternalYesSide portedStandard (0.95 W)Locking type (tool required type)

฿ 6,532.92

1 Piece(s) 55 Day(s) Single Use2-Position ExhaustDC24V[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Spring Return)1/20.2 to 1Soft Seal4.4InternalYesSide portedStandard (0.95 W)Locking type (tool required type)