(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ Protective structure IP67 compliant
・ By adopting a connector connection manifold, it is possible to flexibly respond to additional stations and specification changes
・ Space saving design with one-side solenoid and pipe fitting all on one side for free mounting direction
・ Non-screw, one-clamp structure reduces rearrangement labor-hours
・ Abundant centralized wiring methods
· 4 position, dual 3-port valve
・ Manifold model: VV5QC21
Part Number |
---|
VQC2100-5ED1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Ports | Switching Type | Voltage | Number of Solenoids | Status at Power Off | Applicable Cylinder Dia. (Ø) | Pressure Rating (MPa) | Seal Type | CV Value | Pilot Air Supply | Manual | Indicator light / Surge voltage suppressor | Functions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,109.04 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | 2-Position Exhaust | DC24V | [Single] Single | Self-Recovery (Spring Return) | - | 0.1 to 0.7 | Standard | 0.46 | Internal | Lock slide type (Manual type) | None (non-polar) | Standard type (0.4 W) |
Loading...
Application | Unit for Manifold Mounting | Mounting Orientation | Manifold Base | Specifications | Lubrication Free |
---|---|---|---|---|---|
Plumbing | Sub-Base Plumbing | Type | Solenoid Valves | Driving Type | Pilot Type Spool |
How can we improve?
How can we improve?