(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ Protective structure IP67 compliant
・ By adopting a connector connection manifold, it is possible to flexibly respond to additional stations and specification changes
・ Space saving design with one-side solenoid and pipe fitting all on one side for free mounting direction
・ Non-screw, one-clamp structure reduces rearrangement labor-hours
・ Abundant centralized wiring methods
· 4 position, dual 3-port valve
・ Manifold model: VV5QC21
Part Number |
---|
VQC2200K-5D1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Ports | Switching Type | Voltage | Number of Solenoids | Status at Power Off | Applicable Cylinder Dia. (Ø) | Pressure Rating (MPa) | Seal Type | CV Value | Pilot Air Supply | Manual | Indicator light / Surge voltage suppressor | Functions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,176.45 | SMC VQC TYPE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | 2-Position Exhaust | DC24V | Double | Self-Retaining | - | 0.1 to 1.0 | Standard | 0.46 | Internal | Lock slide type (Manual type) | Yes | High pressure type (1.0 MPa, 0.95 W) |
Loading...
Application | Unit for Manifold Mounting | Mounting Orientation | Manifold Base | Specifications | Lubrication Free |
---|---|---|---|---|---|
Plumbing | Sub-Base Plumbing | Type | Solenoid Valves | Driving Type | Pilot Type Spool |
Please check the type/dimensions/specifications of the part VQC2200K-5D1 in the 5-Port Solenoid Valve, Base Mounted, Plug-in Unit VQC2000 Series series.
Part Number |
---|
VQC2100-61 |
VQC2100B-51 |
VQC2100B-5B1 |
VQC2200KN-51 |
VQC2200KN-5C1 |
VQC2200KNR-5B1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Number of Ports | Switching Type | Voltage | Number of Solenoids | Status at Power Off | Applicable Cylinder Dia. (Ø) | Pressure Rating (MPa) | Seal Type | CV Value | Pilot Air Supply | Manual | Indicator light / Surge voltage suppressor | Functions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,049.35 | 1 Piece(s) | 55 Day(s) | 5-Port Valve | 2-Position Exhaust | DC12V | [Single] Single | Self-Recovery (Spring Return) | - | 0.1 to 0.7 | Standard | 0.46 | Internal | - | Yes | Standard type (0.4 W) | ||
฿ 2,071.45 | 1 Piece(s) | 55 Day(s) | 5-Port Valve | 2-Position Exhaust | DC24V | [Single] Single | Self-Recovery (Spring Return) | - | 0.1 to 0.7 | Standard | 0.46 | Internal | - | Yes | High speed response type (0.95 W) | ||
฿ 2,184.50 | 1 Piece(s) | 55 Day(s) | 5-Port Valve | 2-Position Exhaust | DC24V | [Single] Single | Self-Recovery (Spring Return) | - | 0.1 to 0.7 | Standard | 0.46 | Internal | Lock push turn type (Tool required) | Yes | High speed response type (0.95 W) | ||
฿ 2,687.70 | 1 Piece(s) | 55 Day(s) | 5-Port Valve | 2-Position Exhaust | DC24V | Double | Self-Retaining | - | 0.1 to 1.0 | Standard | 0.46 | Internal | - | Yes | High pressure type (1.0 MPa, 0.95 W) / negative common | ||
฿ 5,288.47 | 1 Piece(s) | 55 Day(s) | 5-Port Valve | 2-Position Exhaust | DC24V | Double | Self-Retaining | - | 0.1 to 1.0 | Standard | 0.46 | Internal | Lock turn type (Tool required) | Yes | High pressure type (1.0 MPa, 0.95 W) / negative common | ||
฿ 3,064.25 | 1 Piece(s) | 55 Day(s) | 5-Port Valve | 2-Position Exhaust | DC24V | Double | Self-Retaining | - | 0.1 to 1.0 | Standard | 0.46 | External | Lock push turn type (Tool required) | Yes | High pressure type (1.0 MPa, 0.95 W) / negative common / external pilot |
How can we improve?
How can we improve?