1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
5-Port Solenoid Valve, Base Mounted, Plug-in Unit VQC2000 Series (Part Number)

SMC SOLENOID AIR VALVE

5-Port Solenoid Valve, Base Mounted, Plug-in Unit VQC2000 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 869.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

[Features]
・ Protective structure IP67 compliant
・ By adopting a connector connection manifold, it is possible to flexibly respond to additional stations and specification changes
・ Space saving design with one-side solenoid and pipe fitting all on one side for free mounting direction
・ Non-screw, one-clamp structure reduces rearrangement labor-hours
・ Abundant centralized wiring methods
· 4 position, dual 3-port valve
・ Manifold model: VV5QC21

Part Number
VQC2200B-5EB1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Ports Switching Type Voltage Number of Solenoids Status at Power Off Applicable Cylinder Dia.
(Ø)
Pressure Rating
(MPa)
Seal Type CV Value Pilot Air Supply Manual Indicator light / Surge voltage suppressor Functions

฿ 3,262.30

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 5-Port Valve2-Position ExhaustDC24VDoubleSelf-Retaining-0.1 to 0.7Standard0.46InternalLock push turn type (Tool required)None (non-polar)High speed response type (0.95 W)

Loading...

  1. 1

Basic Information

Application Unit for Manifold Mounting Mounting Orientation Manifold Base Specifications Lubrication Free
Plumbing Sub-Base Plumbing Type Solenoid Valves Driving Type Pilot Type Spool

Please check the type/dimensions/specifications of the part VQC2200B-5EB1 in the 5-Port Solenoid Valve, Base Mounted, Plug-in Unit VQC2000 Series series.

Products with similar specification

Part Number
VQC2100-61
VQC2100B-51
VQC2100B-5B1
VQC2200BN-5B1
VQC2200BNR-51
VQC2200K-51
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNumber of Ports Switching Type Voltage Number of Solenoids Status at Power Off Applicable Cylinder Dia.
(Ø)
Pressure Rating
(MPa)
Seal Type CV Value Pilot Air Supply Manual Indicator light / Surge voltage suppressor Functions

฿ 2,049.35

1 Piece(s) 55 Day(s) 5-Port Valve2-Position ExhaustDC12V[Single] SingleSelf-Recovery (Spring Return)-0.1 to 0.7Standard0.46Internal-YesStandard type (0.4 W)

฿ 2,071.45

1 Piece(s) 55 Day(s) 5-Port Valve2-Position ExhaustDC24V[Single] SingleSelf-Recovery (Spring Return)-0.1 to 0.7Standard0.46Internal-YesHigh speed response type (0.95 W)

฿ 2,184.50

1 Piece(s) 55 Day(s) 5-Port Valve2-Position ExhaustDC24V[Single] SingleSelf-Recovery (Spring Return)-0.1 to 0.7Standard0.46InternalLock push turn type (Tool required)YesHigh speed response type (0.95 W)

฿ 2,958.85

1 Piece(s) 55 Day(s) 5-Port Valve2-Position ExhaustDC24VDoubleSelf-Retaining-0.1 to 0.7Standard0.46InternalLock push turn type (Tool required)YesHigh speed response type (0.95 W) / negative common

฿ 2,883.20

1 Piece(s) 55 Day(s) 5-Port Valve2-Position ExhaustDC24VDoubleSelf-Retaining-0.1 to 0.7Standard0.46External-YesHigh speed response type (0.95 W) / negative common / external pilot

฿ 2,687.70

1 Piece(s) 55 Day(s) 5-Port Valve2-Position ExhaustDC24VDoubleSelf-Retaining-0.1 to 1.0Standard0.46Internal-YesHigh pressure type (1.0 MPa, 0.95 W)