1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
5-Port Solenoid Valve, Base Mounted, Plug-in / Plug Lead, Single Unit VQ5000 Series (Part Number)

SMC SOLENOID AIR VALVE

5-Port Solenoid Valve, Base Mounted, Plug-in / Plug Lead, Single Unit VQ5000 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 509.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

[Features]
・ Small size & large capacity
・ Installation volume 42% down, installation area 26% down
・ VQ5000: Cylinder drive up to ø180 is possible
・ Power consumption saving: 0.4 W (Low-watt type)
・ Long lifespan: 100 million times

Drawing

Plug-in type

Conduit terminal

5-port solenoid valve, base mounted, plug-in / plug lead, stand-alone unit, VQ5000 series, plug-in type conduit terminal, drawing

Plug lead type

Grommet

5-port solenoid valve, base mounted, plug-in / plug lead, stand-alone unit, VQ5000 series, plug lead type grommet, drawing

Product Specifications

Product Specifications

Valve
Specifications
Valve structureMetal sealRubber seal
Operating fluidAir, inert gases
Maximum Operating PressureStandard (DC and AC)1.0 MPa
Low-watt type (DC)
Minimum operating pressureSingle0.10 MPa0.20 MPa
Double0.10 MPa0.15 MPa
3 position0.15 MPa0.20 MPa
Guaranteed pressure resistance1.5 MPa
Ambient and operating fluid temperatures-10 to 50°C^*1)
LubricationNot required
Manual operationPush type / lock type (Tool type required)
Impact/vibration resistance150/30 m/s^2 *2)
Protective structureDust-proof (IP65 compatible)^*3)
Electricity
Specifications
Coil rated voltage12 V DC,24 V,100 V AC,110 V,200 V,220 V (50/60 Hz)
Allowable voltage fluctuation±10% of rated voltage
Coil insulation typeType B or equivalent
Power consumption: WDCStandard0.95
Low-watt type0.4
Apparent power VAAC100 V1.19
110 V1.32
200 V1.90
220 V2.08

*1: Use dry air to prevent condensation when operating at low temperatures.
*2) Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
      Vibration resistance: No malfunction when tested under 45 to 2,000 Hz 1 sweep, axial and perpendicular directions of the main valve / armature, energized and non-energized conditions. (Initial value)
*3) Only T, L, S, C are supported.

Part Number
VQ5551R-2H1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Ports Application Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Specifications Status at Power Off Plumbing Thread Nominal Plumbing Applicable Cylinder Dia.
(Ø)
Type Driving Type Pressure Rating
(MPa)
Seal Type CV Value Pilot Air Supply Lead wire electrical entry Indicator light / Surge voltage suppressor CE compliant Body type Piping specifications Functions Port pipe connection port diameter (subplate) Type of manual operation Related component type Protective Enclosure

฿ 7,542.43

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 5-Port ValveUnit for Manifold Mounting3-Position Pressure CenterAC200VDoubleManifold Base-Lubrication FreeSelf-Recovery (Spring Return)-Sub-Base Plumbing-Solenoid ValvesPilot Type Spool0.2 to 1Soft Seal3.4ExternalGrommet lead length 1.5 mYesNon-compliantPlug lead sub-plateSide portedExternal pilot-Non-locking push type (tool required)-Dust-proof

Loading...

  1. 1