1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Waterproof Lock Handles (With Indicator) A-60

Waterproof Lock Handles (With Indicator) A-60
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 357.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Can be removed or inserted both when locking and unlocking.
Built-in clutch mechanism makes the stopper plate fastened when locking.
This product is equivalent for waterproof standard IPX5.
For both left-hand and right-hand use.

 
Part Number
A-60-D-2
A-60-F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRemarks Mass
(g)

฿ 357.00

FLUSH HANDLES 1 Piece(s) 29 Day(s) Both-side removed73

฿ 407.00

FLUSH HANDLES 1 Piece(s) 29 Day(s) Both-side removed, with cap93

Loading...

  1. 1

Basic Information

Material Main body: Zinc alloy (ZDC) / Cap: Polycarbonate (PC) Finish Chrome plating (MZCr) Accessory Large nut and screws