1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lock Handles A-547

FLUSH HANDLES

Lock Handles A-547
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 271.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Square-shaped for neat appearance
For both left-hand and right-hand use

 
Part Number
A-547
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 271.00

FLUSH HANDLES 1 Piece(s) 29 Day(s)

Loading...

  1. 1

Basic Information

Material Zink alloy (ZDC) Finish Chrome plating (MZCr) Accessory Large nut/screw set
Applicable panel thickness(mm) 0.5 to 1.8 Mass(g) 55

Please check the type/dimensions/specifications of the part A-547 in the Lock Handles A-547 series.