1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Ultra Heavy-Duty Slide Rails K-1216

Ultra Heavy-Duty Slide Rails K-1216
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 58,065.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Small, but able to withstand very heavy loads.
Ideal for maintenance of semiconductor or liquid crystal manufacturing equipment, etc. where a long stroke is required.

 
Part Number
K-1216-1200
K-1216-800
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipL1
(mm)
L2
(mm)
(S)
(mm)
N
(mm)

฿ 75,484.00

RETRACTING STAY 1 Piece(s) 29 Day(s) 1200800(P=200)120014

฿ 58,065.00

RETRACTING STAY 1 Piece(s) 29 Day(s) 800400(P=200)80010

Loading...

  1. 1

Basic Information

Material Stainless steel drawing (SUS304) Finish Alumina blasting Allowable Load(N) 6860
Remarks Stainless steel