1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heavy-Duty Casters K-545 (Part Number)

Heavy-Duty Casters K-545
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 15,897.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Wheel shafts use bearings.
Two types of bearings are used in the swivels for smooth turning and quietness under a heavy load.

 
Part Number
K-545J-150-UR
K-545J-200-UR
K-545K-150-UR
K-545K-200-UR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAllowable Load
(kN)
φD
(mm)
H
(mm)
L2
(mm)
Remarks Mass
(g)

฿ 21,196.00

HEAVY DUTY CASTERS 1 Piece(s) 36 Day(s) 14.715022562Swivel9,500

฿ 24,224.00

HEAVY DUTY CASTERS 1 Piece(s) 36 Day(s) 19.620027570Swivel11,500

฿ 15,897.00

HEAVY DUTY CASTERS 1 Piece(s) 36 Day(s) 14.7150225-Rigid6,000

฿ 19,682.00

HEAVY DUTY CASTERS 1 Piece(s) 36 Day(s) 19.6200275-Rigid9,000

Loading...

  1. 1

Basic Information

Material Main body: Rolled steel for general structure (SS400) / Wheel: Urethane (orange) Surface Finish Zinc plating chromate (MFZn-C) L1×W1(mm×mm) 175×140
P1×P2 (P'2×P'2)(mm×mm) 111×148(100×133) W2(mm) 65 t(mm) 12
d(mm) 14.2