1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Heavy-Duty Casters K-543 / K-544

Heavy-Duty Casters K-543 / K-544
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,637.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Wheel shafts use bearings.
Two types of bearings are used in the swivels for smooth turning and quietness under a heavy load. (K-543)

 
Part Number
K-543J-150-UR
K-543K-150-UR
K-544J-200-UR
K-544J-250-UR
K-544K-200-UR
K-544K-250-UR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAllowable Load
(kN)
φD
(mm)
H
(mm)
L1×W1
(mm×mm)
P1×P2 (P'2×P'2)
(mm×mm)
L2
(mm)
W2
(mm)
t
(mm)
d
(mm)
Remarks Mass
(g)

฿ 11,803.00

RETRACTING STAY 1 Piece(s) 36 Day(s) 8.82152198120×12090×905063.5912.5Swivel6,500

฿ 8,637.00

HEAVY DUTY CASTERS 1 Piece(s) 36 Day(s) 8.82152198120×12090×100(56×90)-63.5912.5Rigid5,500

฿ 12,560.00

HEAVY DUTY CASTERS 1 Piece(s) 36 Day(s) 9.8203257184×134105×156(86×133)55641013Swivel9,800

฿ 14,521.00

HEAVY DUTY CASTERS 1 Piece(s) 36 Day(s) 14.7254302184×134105×156(86×133)65641013Swivel11,500

฿ 10,323.00

HEAVY DUTY CASTERS 1 Piece(s) 36 Day(s) 9.8203257184×134105×156(86×133)-648.513Rigid7,500

฿ 12,732.00

HEAVY DUTY CASTERS 1 Piece(s) 36 Day(s) 14.7254302184×134105×156(86×133)-648.513Rigid10,000

Loading...

  1. 1

Basic Information

Material Main body: Rolled steel for general structure (SS400) / Wheel: Urethane (orange) Surface Finish Zinc plating chromate (MFZn-C)