1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flame-Retardant Grommets C-30-KG (Part Number)

Flame-Retardant Grommets C-30-KG
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Flame-retardant rubber (conforms to UL94 V-) is used.
Select among various types according to your application.
Non-trasmutation rubber. (No abnormalities with JIS K6267 stain test)

 
Part Number
C-30-KG-16-EP-UL
C-30-KG-74-1-EP-UL
C-30-KG-74-2-EP-UL
C-30-KG-95-EP-UL
C-30-KG-115-EP-UL
C-30-KG-135-EP-UL
C-30-KG-146-EP-UL
C-30-KG-178-EP-UL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSH1
(mm)
H2
(mm)
φD1
(mm)
φD2
(mm)
φd
(mm)
R
(mm)
Mass
(g)

฿ 5.50

GROMMETS 1 Piece(s) 36 Day(s) 106.51.51612930.9

฿ 5.00

GROMMETS 1 Piece(s) 36 Day(s) 104175310.1

฿ 5.00

GROMMETS 1 Piece(s) 36 Day(s) 105275310.2

฿ 5.00

GROMMETS 1 Piece(s) 36 Day(s) 105.50.89731.50.3

฿ 5.00

GROMMETS 1 Piece(s) 36 Day(s) 105111851.50.4

฿ 5.00

GROMMETS 1 Piece(s) 36 Day(s) 10511385.51.50.6

฿ 5.50

GROMMETS 1 Piece(s) 36 Day(s) 1061141082.50.7

฿ 6.50

GROMMETS 1 Piece(s) 36 Day(s) 1081.21712941.3

Loading...

  1. 1

Basic Information

Color Black Material Ethylene propylene rubber (EPDM) Hardness 50°±5°
Ambient temperature(°C) 70