1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flexible Lock BP-418-1

FLEXIBLE LOCK

Flexible Lock BP-418-1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 581.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Can be unlocked in one touch.
Pipe can be extended/retracted and maintained at any position.
Can be easily installed to any existing stainless steel pipe.

 
Part Number
BP-418-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 581.00

FLEXIBLE LOCK 1 Piece(s) 29 Day(s)

Loading...

  1. 1

Basic Information

Material Main body: Polyamide (PA) / Spring: SUS304 WPB / PUSH button, Ring: Polybutylene terephthalate (PBT) / Internal components: Polyacetal (POM) / Self-tapping screws: SUS304 / Interior pipe: Stainless steel pipe (φ16 t=1.0 or more) / Exterior pipe: Stainless steel pipe (φ25 t=1.0 or more) Vertical Load (Locked)(N) 98 Durability 20,000 uses (tested at ambient temperature 20°C, load 98N)
Ambient Temperature(°C) 0 to 60° Mass(g) 100

Please check the type/dimensions/specifications of the part BP-418-1 in the Flexible Lock BP-418-1 series.