1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Iron Green Bolt (SEMS Screw) C-209SF-M8X21

RETRACTING STAY

Iron Green Bolt (SEMS Screw) C-209SF-M8X21
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 18.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

SEMS specification, for improved installation.
Can be installed with either a wrench or with a flat-blade or Phillips screwdriver.
Can be tightened all the way without a counterbore in the screw hole.
If brass green bolts are required, use C-209-M and C-209CS-M.

 
Part Number
C-209SF-M8X21
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 18.00

RETRACTING STAY 1 Piece(s) 29 Day(s) 10

Loading...

  1. 1

Basic Information

Material Carbon steel wire rods for cold heading and cold forging (SWCH) Finish Bolts/washers: Zinc plating chromate treatment (MFZn-C) / Head: Acrylic resin baked (green) L1(mm) 21
L2(mm) 5.5 L3(mm) 7.2 W(mm) 1.7
φD(mm) 18 S(mm) 13 M(mm) M8
Mass(g) 14.8

Please check the type/dimensions/specifications of the part C-209SF-M8X21 in the Iron Green Bolt (SEMS Screw) C-209SF-M8X21 series.