1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Antistatic Fittings For A-151R A-151R-EP-1

FLUSH HANDLES

Antistatic Fittings For A-151R A-151R-EP-1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 136.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Antistatic fitting for A-151R.
Carried static electricity is removed at the door handle, lowering risk to room equipment.
Simply install together with a handle to form electrical connection to coated panel.

 
Part Number
A-151R-EP-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 136.00

FLUSH HANDLES 1 Piece(s) 29 Day(s) 10

Loading...

  1. 1

Basic Information

Material Cold Rolled Steel Sheet (SPCC) Surface Finish Zinc plating chromate (MFZn-C) Applicable handles A-151R-1, A-151R-A-1, A-151R-F-1, A-1151R-1, A-1151R-A-1, A-1151R-11
Mass(g) 178

Please check the type/dimensions/specifications of the part A-151R-EP-1 in the Antistatic Fittings For A-151R A-151R-EP-1 series.