1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Leather-Like Pulls AP-116

Leather-Like Pulls AP-116
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 128.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Leather-like grained pattern.

 
Part Number
AP-116-1
AP-116-2
AP-116-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSP1
(mm)
W1
(mm)
W2
(mm)
H2
(mm)
L1
(mm)
L2
(mm)
H1
(mm)
P2
(mm)
Working load
(N)
Mass
(g)

฿ 303.00

LEATHER LIKE PULLS 1 Piece(s) 29 Day(s) 1010916.51828150477727.529485

฿ 245.00

SUITCASE CARRYING HANDLES 1 Piece(s) 30 Day(s) 109216.51525134476927.529470

฿ 128.00

SHAPED HANDLES 1 Piece(s) 29 Day(s) 10781512.51610935512119625

Loading...

  1. 1

Basic Information

Material Polyethylene (PE)