Collapsible Handle AP-357

Brand :
TAKIGEN

Caution

    Product Description

    Collapsible Handle AP-357
    These handles are designed for large trunks and sleek new design allows installation from inside trunk.
    [Feature]
    - Dimension LXWXD (mm.) : 130 x 71 and 18
    - Mass (g) : 73.5
    - Mounting Method : Outside Mount
    - Material : Polypropylene (PP)
    - Surface Finish : Shot blasting
    - Accessory : included self-tapping screws 2 sets
    [Application]
    It is used in various application such as trucks and communications equipment, and so on.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat