1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat-Resistant Resin Pull AP-349-4 (Part Number)

LEATHER LIKE PULLS

Heat-Resistant Resin Pull AP-349-4
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 755.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Perfect as pull on equipment requiring autoclave (high-pressure steam sterilizer) sterilization.
Interchangeable with AP-183-4
Superior heat and chemical resistance.
Threads use brass inserts

 
Part Number
AP-349-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 755.00

LEATHER LIKE PULLS 1 Piece(s) 29 Day(s)

Loading...

  1. 1

Basic Information

Material Pull, bowl-shaped washers: Polyphenyl sulfone (PPSU) / Insert nuts: Free-cutting brass (C3604BD) / Screws: Stainless steel Heat-Resistant Temperature(°C) 180 Deflection Temperature Under Load(°C) 204
Mass(g) 20

Please check the type/dimensions/specifications of the part AP-349-4 in the Heat-Resistant Resin Pull AP-349-4 series.