1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lift-Up Handle Control Centers A-868-C

FLUSH HANDLES

Lift-Up Handle Control Centers A-868-C
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,259.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

No installation of control center in addition to handle body required.
Convenient four-point top/bottom, left/right connections for rod.
Inner lock lever allows use together with an inner handle or similar attachment.
Panel drilling dimensions allow interchangeability with A-868.

 
Part Number
A-868-C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,259.00

FLUSH HANDLES 1 Piece(s) 29 Day(s)

Loading...

  1. 1

Basic Information

Material Base: Aluminum alloy (ADC) / Handle: Zinc alloy (ZDC) Finish Base: Backed Silver / Handle: Chrome plating (MZCr) Accessories Two keys
Mass(g) 470

Please check the type/dimensions/specifications of the part A-868-C in the Lift-Up Handle Control Centers A-868-C series.