(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Stainless, corrosion-resistantChoose from 3 types: through hole, reamed, and tapped
Part Number |
---|
A-1099-P-1 |
A-1099-P-2 |
A-1099-P-3 |
A-1099-P-4 |
A-1099-R-1 |
A-1099-R-2 |
A-1099-R-3 |
A-1099-R-4 |
A-1099-T-1 |
A-1099-T-2 |
A-1099-T-3 |
A-1099-T-4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole size | L1 (mm) | L2 (mm) | L3 (mm) | φD1 (mm) | φD2 (mm) | φd (mm) | M (mm) | P (mm) | Remarks | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,142.00 | KNOB FASTENERS | 1 Piece(s) | 29 Day(s) | φ12 | 42 | 24 | - | 63 | 19 | 12 | - | - | Through hole | 1528 | ||
฿ 755.00 | KNOB FASTENERS | 1 Piece(s) | 29 Day(s) | φ10 | 34 | 17 | - | 50 | 17 | 10 | - | - | Through hole | 916 | ||
฿ 542.00 | KNOB FASTENERS | 1 Piece(s) | 29 Day(s) | φ8 | 26 | 14 | - | 40 | 13 | 8 | - | - | Through hole | 401 | ||
฿ 388.00 | KNOB FASTENERS | 1 Piece(s) | 29 Day(s) | φ6 | 21 | 11 | - | 32 | 11 | 6 | - | - | Through hole | 216 | ||
฿ 1,142.00 | KNOB FASTENERS | 1 Piece(s) | 29 Day(s) | φ12 | 42 | 24 | 22 | 63 | 19 | 12 | - | - | Reamed hole | 1592 | ||
฿ 794.00 | KNOB FASTENERS | 1 Piece(s) | 29 Day(s) | φ10 | 34 | 17 | 15 | 50 | 17 | 10 | - | - | Reamed hole | 966 | ||
฿ 542.00 | KNOB FASTENERS | 1 Piece(s) | 29 Day(s) | φ8 | 26 | 14 | 15 | 40 | 13 | 8 | - | - | Reamed hole | 422 | ||
฿ 407.00 | KNOB FASTENERS | 1 Piece(s) | 29 Day(s) | φ6 | 21 | 11 | 12 | 32 | 11 | 6 | - | - | Reamed hole | 222 | ||
฿ 1,181.00 | KNOB FASTENERS | 1 Piece(s) | 29 Day(s) | M12 | 42 | 24 | 22 | 63 | 19 | - | 12 | 1.75 | Tapped hole | 1600 | ||
฿ 794.00 | EMBEDDED PULLS | 1 Piece(s) | 29 Day(s) | M10 | 34 | 17 | 15 | 50 | 17 | - | 10 | 1.5 | Tapped hole | 960 | ||
฿ 562.00 | EMBEDDED PULLS | 1 Piece(s) | 29 Day(s) | M8 | 26 | 14 | 15 | 40 | 13 | - | 8 | 1.25 | Tapped hole | 418 | ||
฿ 426.00 | SHAPED HANDLES | 1 Piece(s) | 29 Day(s) | M6 | 21 | 11 | 12 | 32 | 11 | - | 6 | 1 | Tapped hole | 225 |
Loading...
Material | Cast stainless steel (SUS316) | Finish | Mirror surface buffing |
---|
How can we improve?
How can we improve?