1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Deadlock C-4-4

DEADLOCK

Deadlock C-4-4
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,607.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Key-operated deadlock.
Reversible lock

 
Part Number
C-4-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,607.00

DEADLOCK 1 Piece(s) 29 Day(s)

Loading...

  1. 1

Basic Information

Material Cylinder lock: Free cutting brass bar (C3602BD) / Case/Cover: Stainless steel plate(SUS304) Finish Cylinder lock: Chrome plating(MBCr) / Case/Cover: Hairline coating Accessories Two keys
Number of Key Differences 50,000 Mass(g) 153

Please check the type/dimensions/specifications of the part C-4-4 in the Deadlock C-4-4 series.