1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Keyswitches S-300-90

Keyswitches S-300-90
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,336.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The same key numbers are used for the C-133-1-3, C-134-1-3, C-332-1, C-332-2 and KA-114.

 
Part Number
S-300-90-E-1
S-300-90-EF-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPosition Where Key Can Be Inserted or Removed

฿ 1,336.00

CONTROL KEYSWITCHES 1 Piece(s) 29 Day(s) E

฿ 1,336.00

CONTROL KEYSWITCHES 1 Piece(s) 29 Day(s) E・F

Loading...

  1. 1

Basic Information

Body Material Free-cutting brass rod (C3602BD) Main Body Surface Finish Lock: Chrome plating (MBCr) Key Material Brass plate (C3713P)
Key Surface Finish Nickel plating Rotating Angle of Lock 90° Accessory Lock: Free-cutting brass rod (C3602BD)Key: Brass plate (C3713P)
Note Lock: Chrome plating (MBCr)Key: Nickel plating Number of Key 300 Mass(g) 132