1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Lock, Lever-Operated Lavatory, C-473

Lock, Lever-Operated Lavatory, C-473
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,259.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Large-size, easy-to-operate lever.
Magnet simply holds lever both when locked and unlocked.
Usable with both swinging doors and sliding doors (may not be usable depending on shape of door frame. Contact us for details.).
Switch for checking if locked/unlocked can be installed inside the base. (optional)
Can be adjusted after installation to improve construction workability. Grip on lever on door inside can be adjusted L/R 3mm, base can be adjusted U/D 3mm.
Can be unlocked by coin from outside in emergency.
Grip on lever on door inside can accommodate carry bag, umbrella, etc., preventing forgotten locking.

 
Part Number
C-473-L
C-473-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRemarks

฿ 4,259.00

OPERATED LAVATORY LOCK 1 Piece(s) 35 Day(s) Left specification

฿ 4,259.00

OPERATED LAVATORY LOCK 1 Piece(s) 35 Day(s) Right specification

Loading...

  1. 1

Basic Information

Material Zinc alloy (ZDC) Surface Finish Satellite chrome plating (MZCr) Applicable door thickness(mm) 30 to 42mm (with included screws: 33 to 40mm)
Mass(g) 600